N-Channel UltraFET® Power MOSFET 150V, 75A, 13mΩ

Favorite

Overview

N-Channel UltraFET® Power MOSFET 150 V, 75 A, 13 mΩ

  • AC-DC Merchant Power Supply - Servers & Workstations
  • Workstation
  • Server & Mainframe
  • Uninterruptible Power Supply
  • Ultra Low On-Resistance
     - RDS(ON) = 16 mΩ, VGS = 10 V
  • Peak Current vs. Pulse Width Curve
  • UIS Rating Curve
  • Qualified to AEC Q101
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

HUFA75852G3-F085

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

N

150

16

N-Channel

Single

±20

4

75

500

-

-

-

215

7690

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :