N-Channel Power MOSFET, 35V, 6A, 39mΩ

Favorite

Overview

FW217A is an N-Channel Power MOSFET, 35V, 6A, 39mΩ, Dual SOIC8 for General Purpose Switching Device Application.

  • Motor Driver, Inverter Driver
  • PC, Server, Pump, Fan Motor, Cell phones' Base Station
  • Low On-Resistance
  • Low Capacitance
  • Pb-Free, Halogen Free and RoHS Compliance
  • ESD Diode - Protected Gate
  • 4.5V Drive

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FW217A-TL-2W

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

35

Q1=Q2=39

N-Channel

Dual

20

2.6

6

1.8

-

Q1=Q2=70

-

10

470

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :