Power MOSFET, N-Channel, QFET®, 500 V, 4 A, 1.4 Ω, DPAK

Favorite

Overview

These N-Channel enhancement mode power field effect transistors are produced using ON Semiconductor’s proprietary, planar stripe, DMOS technology. This advanced technology has been especially tailored to minimize on-state resistance, provide superior switching performance, and withstand high energy pulse in the avalanche and commutation mode. These devices are well suited for high efficiency switched mode power supplies, active power factor correction, electronic lamp ballasts based on half bridge topology.

  • 4.0A, 500V, RDS(on) = 1.4Ω @VGS = 10 V
  • Low gate charge (typical 18 nC)
  • Low Crss (typical 15 pF)
  • Fast switching
  • 100% avalanche tested
  • Improved dv/dt capability

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQD5N50CTM-WS

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

N

500

1400

N-Channel

Single

±30

4

4

48

-

-

-

18

480

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :