Power MOSFET, N-Channel, QFET®, FRFET®, 500 V, 10 A, 610 mΩ, D2PAK

Favorite

Overview

This N-Channel enhancement mode power MOSFET is produced using a proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, active power factor correction (PFC), and electronic lamp ballasts.

  • Switched Mode Power Supplies
  • Active Power Factor correction (PFC)
  • Electronic Lamp Ballasts
  • 10 A, 500 V, RDS(on) = 610 mΩ (Max.) @ VGS = 10 V, ID = 5 A
  • Low gate charge ( Typ. 45 nC)
  • Low Crss ( Typ. 17.5 pF)
  • 100% avalanche tested
  • Fast recovery body diode

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQB10N50CFTM-WS

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

N

500

610

N-Channel

Single

4

4

10

143

-

-

-

45

1660

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :