Dual N-Channel Digital FET 25 V, 0.22 A, 4 Ω

Favorite

Overview

These dual N-Channel logic level enhancement mode field effect transistors are produced using a proprietary, high cell density, DMOS technology. This very high density process is especially tailored to minimize on-state resistance. This device has been designed especially for low voltage applications as a replacement for bipolar digital transistors and small signal MOSFETs.

  • Infotainment
  • Portable Navigation
  • Infotainment
  • Other
  • Power Train
  • Safety and Control
  • Comfort and Convenience
  • Body Electronics
  • Vehicle Security Systems
  • Other Automotive
  • 25 V, 0.22 A continuous, 0.65 A peak.
  • RDS(ON) = 4 Ω VGS= 4.5 V,
  • RDS(ON) = 5 ΩVGS= 2.7 V.
  • Very low level gate drive requirements allowing directoperation in 3 V circuits (VGS(th) < 1.5 V).
  • Gate-Source Zener for ESD ruggedness(>6kV Human Body Model).
  • Compact industry standard SC70-6 surface mountpackage.
  • Qualified to AEC Q101
  • RoHS Compliant

Search

Close Search

Products:

2

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Configuration

V(BR)DSS Min (V)

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

RDS(on) Max @ VGS = 10 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Pricing ($/Unit)

Loading...

FDG6301N-F085P

Last Shipments

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

N-Channel

Dual

25

8

1.5

-

0.3

Q1=Q2=5000

Q1=Q2=4000

-

1.1

0.29

9.5

Price N/A

More Details

FDG6301N-F085

Last Shipments

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

N-Channel

Dual

25

8

1.5

0.22

0.3

Q1=Q2=5000

Q1=Q2=4000

-

1.1

0.29

9.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :