20V N-Channel PowerTrench® MOSFET, 1.5 A, 90 mΩ

Favorite

Overview

This N-Channel MOSFET has been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers. It has been optimized use in small switching regulators, providing an extremely low RDS(ON) and gate charge (QG) in a small package.

  • This product is general usage and suitable for many different applications.
  • 1.5A, 20V
  • RDS(ON) = 90 mΩ @ VGS = 4.5V
  • RDS(ON) = 100 mΩ @ VGS = 2.5V
  • RDS(ON) = 140 mΩ @ VGS = 1.8V
  • Fast switching speed
  • Low gate charge
  • High performance trench technology for extemely low RDS(ON)
  • High power and current handling capability

Search

Close Search

Products:

1

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Configuration

V(BR)DSS Min (V)

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

RDS(on) Max @ VGS = 10 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Pricing ($/Unit)

Loading...

FDG327NZ

Last Shipments

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

N-Channel

Single

20

8

1.5

1.5

0.42

100

90

-

5

4.2

412

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :