N-Channel Digital FET 25V, 0.95A, 0.45Ω

Favorite

Overview

This N-Channel enhancement mode field effect transistor is produced using ON Semiconductor's proprietary, high cell density, DMOS technology. This very high density process is especially tailored to minimize on-state resistance. This device has been designed especially for low voltage applications as a replacement for bipolar digital transistor and small signal MOSFET.

  • This product is general usage and suitable for many different applications.
  • 0.95 A, 25 V. RDS(on) = 0.45 Ω @ VGS = 4.5 V. RDS(on) = 0.60 Ω @ VGS = 2.7 V.
  • Low gate charge (1.64 nC typical)
  • Very low level gate drive requirements allowing directoperation in 3V circuits (VGS(th)1.5V).
  • Gate-Source Zener for ESD ruggedness(6kV Human Body Model).
  • Compact industry standard SC70-6 surface mountpackage.

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDG313N

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

25

-

N-Channel

Single

8

1.5

0.95

0.75

620

450

-

1.64

50

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :