Integrated P-Channel PowerTrench® MOSFET and Schottky Diode -20V , -3.0A, 120mΩ

Favorite

Overview

This device is designed specifically as a single package solution for the battery charge switch in cellular handset and other ultra-portable applications. It features a MOSFET with low on-state resistance and an independently connected low forward voltage schottky diode for minimum conduction losses.
The MicroFET 2x2 package offers exceptional thermal performance for it's physical size and is well suited to linear mode applications.

  • This product is general usage and suitable for many different applications.
  • -3.0 A, -20V.
  • RDS(ON) = 120 mΩ @ VGS = -4.5 V
  • RDS(ON) = 160 mΩ @ VGS = -2.5 V
  • RDS(ON) = 240 mΩ @ VGS = -1.8 V
    Schottky:
    VF < 0.46 V @ 500 mA
  • Low Profile - 0.8 mm maximun - in the new packageMicroFET 2x2 mm
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDFMA2P853

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

-20

-

P-Channel

Dual

8

-1.3

-3

1.4

Q1=Q2=160

Q1=Q2=120

-

4

435

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :