N-Channel PowerTrench® MOSFET, 30V, 46A, 12mΩ

Favorite

Overview

This N-Channel Logic level MOSFET is produced using an advanced PowerTrench® process that has been especially tailored to minimize the on state resistance and yet maintain low gate charge for superior switching performance.

  • This product is general usage and suitable for many different applications.
  • 46 A, 30 V
  • RDS(on) = 12 mΩ @ VGS = 10 V
  • RDS(on) = 14 mΩ @ VGS = 4.5 V
  • Low gate charge
  • Fast switching speed
  • High performance trench technology for extremely low RDS(on)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDD6690A

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

N

30

12

N-Channel

Single

20

3

46

56

-

14

-

13

1230

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :