N-Channel UltraFET® Trench MOSFET, 75V, 50A, 13mΩ

Favorite

Overview

N-Channel UltraFET® Trench MOSFET, 75V, 50A, 13mΩ

  • Infotainment
  • Portable Navigation
  • Infotainment
  • Other
  • Power Train
  • Safety and Control
  • Comfort and Convenience
  • Body Electronics
  • Vehicle Security Systems
  • Other Automotive
  • rDS(ON) = 13mΩ (Typ.), VGS = 10V, ID = 50A
  • Qg (tot)= 31nC (Typ.), VGS = 10V
  • Low Miller Charge
  • Low Qrr Body Diode
  • UIS Capability (Single Pulse and Repetitive Pulse)
  • Qualified to AEC Q101
  • RoHS Compliant

Search

Close Search

Products:

1

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Configuration

V(BR)DSS Min (V)

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

RDS(on) Max @ VGS = 10 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Pricing ($/Unit)

Loading...

FDD16AN08A0-F085

Last Shipments

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

N

N-Channel

Single

75

±20

4

50

135

-

-

16

-

31

1874

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :