A member of the RSL10 family, NCV-RSL10 brings the industry's lowest power Bluetooth Low Energy MCU to automotive applications.
NCV-RSL10 helps enable advanced new functionality including keyless entry using a fob or smartphone, active safety and diagnostic alerts, and enhanced infotainment controls while maximizing energy efficiency. With support for the 2 Mbps data rates provided by Bluetooth 5, specially-tailored design features like wettable flank-plated packaging, built-in data encryption, and a higher operating temperature range; RSL10 is automotive ready by any standards.
The RSL10 Software Development Kit (SDK) enables rapid development of ultra-low power Bluetooth Low Energy applications by leveraging convenient abstraction, drivers and sample applications from Blinky to complete BLE peripherals, and everything in between.
Key features:
- Free Eclipse®-based ON Semiconductor IDE plus support for Keil μVision® and IAR Embedded Work Bench®
- Complete Bluetooth Low Energy protocol stack
- Bluetooth Low Energy mesh networking with iOS® app
- FOTA (Firmware Over The Air) with Android™ and iOS apps
- FreeRTOS™
Features |
|
Benefits |
|
| |
| |
|
-
Industry's Lowest Power: Offers industry's lowest power consumption in peak receiving and deep sleep mode
|
|
-
Optimizes vehicle energy efficiency by preventing drain in smartphones and car batteries.
|
-
Bluetooth 5 Certified: Supports 2 Mbps data rates provided by the latest generation of Bluetooth Low Energy
|
|
-
Provides data speeds twice as fast as with previous generations of Bluetooth Low Energy for faster in-the-field firmware upgrades.
|
-
Improved Data Security: Features an AES128 encryption module built directly into hardware to protect device data
|
|
-
Easily develop customized security measures to better protect data.
|
-
Reliable Assembly: Available in 7x7 QFN package with wettable flanks
|
|
-
Provides stronger, more visible solder joints between package and PCB carrier. Easier AVI inspections with no need for time-consuming x-ray process.
|
-
Qualified for Automotive: AEC-Q100, Bluetooth 5, PPAP Capable, FCC, ETSI
|
|
-
Proven to meet the demands of the automotive industry.
|
-
Supported Bluetooth Profiles: Proximity, Time, HID over GATT (HOG), Alert Notification, Phone Alert Status, Location and Navigation, Rezence Wireless Charging
|
|
|