feedback
Rate this webpage
Need
Support?

NCS36510: Low Power System-on-Chip For 2.4 GHz IEEE 802.15.4 Applications Including Zigbee®, Thread®, and Proprietary

Datasheet: Low Power System-on-Chip For 2.4 GHz IEEE 802.15.4-2006 Applications
Rev. 1 (808kB)
Product Overview
»View Material Composition
» Product Change Notification

The NCS36510 is a low power, fully integrated, System on Chip that integrates a 2.4 GHz IEEE 802.15.4 compliant transceiver, ARM® Cortex®−M3 microprocessor, RAM and FLASH memory, a true random number generator, and multiple peripherals to support design of a complete and secure wireless network with minimal external components.

The NCS36510 offers advanced power management techniques that allow operation down to supply voltages as low as 1 V while minimizing current consumption. The NCS36510 is specifically designed for applications requiring maximum battery life while minimizing cost. The NCS36510 incorporates an industry leading 32 bit ARM Cortex−M3 for high performance, low power and low cost processing.

The NCS36510 includes 640 kB of embedded FLASH memory for program storage along with 48 kB of RAM for data storage. NCS36510 uses a hardware accelerated MAC to minimize processor overhead while maximizing available processor power for running application software.

Peripherals include DMA, UART(2), SPI(2), I2C(2), PWM, RTC, three programmable timers, WDT, 18 GPIO, 10 bit ADC with four external inputs and integrated temperature and voltage sensors.

Available software includes an 802.15.4 MAC layer demo application, a Zigbee 3.0 certified stack with example applications, and a Thread demo. All available software is linked below in the software section.

Features   Benefits
     
  • Low Voltage Operation (as low as 1.0V)
 
  • Enables Alternative Energy Sources (ex. energy harvesting, low voltage batteries)
  • Ultra-Low Transmit Power Consumption (as low as 6.9mW)
 
  • Extended Battery Life, Energy Conservation
  • Ultra-Low Receive Power Consumption (as low as 6.6mW)
 
  • Extended Battery Life, Energy Conservation
  • Multiple Sleep Modes (Including 0.65 µA Coma Mode Sleep Current, 0.18 µA Coma Mode Leakage Current)
 
  • Extended Battery Life, Energy Conservation
  • Antenna Diversity
 
  • Increases Link Budget ~6 dB
  • Embedded Memory Configurations (640 kB FLASH and 48kB RAM)
   
  • Exceptional Receiver Sensitivity of -99 dBm
   
  • Programmable Output Power Up to ~8 dBm
   
  • Supports external LNA & PA
   
  • 2.4 GHz IEEE 802.15.4−2006 Transceiver PHY and MAC
   
  • 32-bit ARM Cortex−M3 Processor
   
  • Hardware AES 256 / 128 Encryption Engine with True Random Number Generator
   
Applications   End Products
  • Internet of Things (IOT)
  • IEEE 802.15.4 Applications
  • Connected Home - Security, Automation, and Lighting
  • Building and Industrial Automation
  • Smart Grid Applications
  • ZigBee / 6LoWPAN / Thread / WirelessHART / ISA100 Wireless Applications
  • Consumer Electronics
 
  • Energy Harvesting and/or Battery Powered Sensor Nodes
  • Smart Meters
  • Thermostats
  • Electronic Security Devices & Controls (Door Locks, etc.)
  • Smoke/Carbon-Monoxide Detectors & Alarms
  • Smart Lighting Devices & Controls
  • HVAC Systems and Controls
  • Irrigation Sensors & Controls
  • Industrial Control & Monitoring Devices
  • Appliances
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
BB-GEVK Active
Pb-free
IoT Development Kit Base Board (with WiFi and LCD) Evaluation Board
NCS36510GEVK Active
Pb-free
Low Power System-on-Chip For 2.4 GHz IEEE 802.15.4-2006 Applications Evaluation Kit
STR-NCS36510-ZB-EH-1-GEVK Active
Pb-free
Strata Enabled Zigbee® Green Power Kit
FutureElectronics (2020-08-19) : 2
Availability & Samples
Specifications
Application Diagram
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCS36510MNTXG Active
Pb-free
Halide free
NCS36510 QFN-40 488AR 3 260 Tape and Reel 3000 $3.1206
Market Leadtime (weeks) : 8 to 12

Product
Description
Pricing ($/Unit)
Compliance
Status
Data Transmission Standard
Frequency Band (MHz)
Carrier Frequency (MHz)
Package Type
NCS36510MNTXG  
 $3.1206 
Pb
H
 Active   
RF
2400-2480
2400-2480
QFN-40
Case Outlines
488AR   
NCS36510: Low Power System-on-Chip For 2.4 GHz IEEE 802.15.4 Applications Including Zigbee®, Thread®, and Proprietary
Previously Viewed Products
Clear List

Featured Video
IoT Development Kit with PoE Shield Demonstration at APEC 2017
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.