feedback
Rate this webpage
Need
Support?

NCV7425: System Basis Chip with LIN and 150 mA LDO Regulator

Datasheet: LIN Transceiver with Voltage Regulator and Reset Pin
Rev. 3 (285kB)
Product Overview
»View Material Composition
» Product Change Notification
The NCV7425 is a fully featured local interconnect network (LIN) transceiver designed to interface between a LIN protocol controller and the physical bus.
The NCV7425 LIN device is a member of the in-vehicle networking (IVN) transceiver family of ON Semiconductor that integrates a LIN v2.1 physical transceiver and a low drop voltage regulator.
The LIN bus is designed to communicate low-rate data from control devices such as door locks, mirrors, car seats, and sunroofs at the lowest possible cost. The bus is designed to eliminate as much wiring as possible and is implemented using a single wire in each node. Each node has a slave MCU-state machine that recognizes and translates the instructions specific to that function. The main attraction of the LIN bus is that all the functions are not time critical and usually relate to passenger comfort.
Features
 
  • LIN Bus Transceiver
    - LIN compliant to specification revision 2.1 (backward compatible to versions 2.0 and 1.3) and J2602
    - Bus Voltage 45 V
    - Transmission Rate up to 20 kBaud
    - Integrated Slope Control for Improved EMI Compatibility
  • Protection
    - Thermal Shutdown
    - Indefinite ShortCircuit Protection on Pins LIN and WAKE Towards Supply and Ground
    - Load Dump Protection (45 V)
    - Bus Pins Protected Against Transients in an Automotive Environment
    - ESD Protection Level for LIN, INH, WAKE and VBB up to 10 kV
  • Voltage Regulator
    - Two Device Versions: Output Voltage 3.3 V or 5 V For Loads up to 150 mA
    - UnderVoltage Detector with a Reset Output to the Supplied Microcontroller
    - INH Output for Auxiliary Purposes (switching of an external pullup or resistive divider towards battery,control of an external voltage regulator etc.)
  • Modes
    - Normal Mode: LIN Communication in Either Low up to 10 kBaud) or Normal Slope
    - Sleep Mode: VCC is Switched off and No Communication on LIN Bus
    - Standby Mode: VCC is Switched on but There is No Communication on LIN Bus
    - Wakeup Bringing the Component From Sleep Mode Into Standby Mode is Possible Either by LIN Command or Digital Input Signal on WAKE Pin
    Wakeup from LIN Bus can also be Detected and Flagged When the Chip is Already in Standby Mode
Applications   End Products
  • In-Vehicle Networking
  • Industrial Networking
 
  • Automobiles
  • Industrial Equipment
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCV74250V1GEVB Active
Pb-free
3.3 V / 150 mA LDO Evaluation Board
NCV74255V1GEVB Active
Pb-free
5 V / 150 mA LDO Evaluation Board
Availability & Samples
Specifications
Case Outlines
Application Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCV7425DW0R2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV7425, 3.3 V Regulator SOIC-16 WB EP 751AG 2 260 Tape and Reel 1500 Contact Sales Office
NCV7425DW5R2G Lifetime
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV7425, 5 V Regulator SOIC-16 WB EP 751AG 2 260 Tape and Reel 1500  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Data Transmission Standard
Data Rate
Number of Drivers
Number of Receivers
VCC Min (V)
VCC Max (V)
tPLH Max (µs)
IO Max (µA)
IIH Max (mA)
Package Type
NCV7425DW0R2G  
Pb
A
H
P
 Active   
LIN
20 kbaud
1
1
5
28
SOIC-16 WB EP
Case Outlines
751AG   
Packages
NCV7425: System Basis Chip with LIN and 150 mA LDO Regulator
NCV7425: System Basis Chip with LIN and 150 mA LDO Regulator
Previously Viewed Products
Clear List

Featured Video
Innovative Image Sensor Controlled Multibeam LED Headlights Solution
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.