Motor Driver, Double Hex

Overview

The NCV7708B is a fully protected Hex Half Bridge Driver designed specifically for automotive and industrial motion control applications. The six low and high side drivers are freely configurable and can be controlled separately. This allows for high side, low side, and H Bridge control. H Bridge control provides forward, reverse, brake, and high impedance states. The drivers are controlled via a standard SPI interface.

  • DC Motor Management
  • Automotive HVAC
  • Automobiles
  • Industrial Equipment
  • Ultra Low Quiescent Current Sleep Mode
  • Six Independent High Side and Six independent Low Side Drivers
  • Internal Upper and Lower Clamp Diodes
  • Integrated Freewheeling Protection (LS and HS)
  • Configurable as H Bridge Drivers
  • 0.5 A Continuous (1 A peak) Current
  • RDSon = 0.8 Ohm (typ)
  • 5 MHz SPI Control
  • Compliant with 5 V and 3.3 V Systems
  • Overvoltage Lockout
  • Undervoltage Lockout
  • Fault Reporting
  • Current Limit
  • Overtemperature Protection

Tools and Resources

Product services, tools and other useful resources related to NCV7708B

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Number of Drivers

VCC Max (V)

V(BR)GSS Max (V)

V(BR)DSS Max (V)

ID Max (A)

rDS(on) Max (Ω)

Tj Max (°C)

Reference Price

NCV7708BDWR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-28W

3

260

REEL

1000

No

12

-

-

-

-

1.8

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.