feedback
Rate this webpage
Need
Support?

NCN5130: Full Featured KNX Transceiver for Twisted Pair Networks

Datasheet: Transceiver for KNX Twisted Pair Networks
Rev. 4 (1424kB)
Product Overview
»View Material Composition
» Product Change Notification
NCN5130 is a receiver−transmitter IC suitable for use in KNX twisted pair networks (KNX TP1−256). NCN5130 embeds both PHY and MAC layers and handles the transmission and reception of data on the bus. It generates from the unregulated bus voltage stabilized voltages for its own power needs as well as to power external devices. NCN5130 assures safe coupling to and decoupling from the bus. Various monitors (bus voltage, current, temperature...) are made available through an analog pin.
Features   Benefits
     
  • KNX certified TP transceiver with embedded PHY and MAC layers (TP1-256) . 9600 Bauds communication speed.
 
  • NCN5130 can be used in any TP1-256 application
  • Two high efficient DC-DC converters + one linear regulator :
    - DC-DC1 : fixed 3.3 V
    - DC-DC2 : adjustable between 1.2 and 21 V
    - 20V linear regulator
 
  • Most KNX applications can directly be supplied from the NCN5130 removing the need for external costly power supply.
    Best in Class overall system efficiency.
  • Bus Current Consumption up to 40 mA
 
  • Enables variety of high end/ power demanding KNX applications.
  • Supervision of temperature, KNX bus voltage and current
   
  • Control and monitoring of power regulators
   
  • Buffering of sent data frames (extended frames upported)
   
  • Selectable UART/SPI interface and baud rate to host controller.
   
  • Comprehensive clocking system
    - Operates with industry standard low cost 16 MHz quartz
    - Can generate 8/16 MHz clock for the external MCU
   
  • Extended ambient temperature range -40 C to +105 C
   
Applications   End Products
  • Home Automation
  • Smart Building
 
  • Smart lighting & switches
  • Ventilation and air conditioning
  • Thermostats
  • Alarms and smoke detectors
  • Shutters and blinds
  • Alarms
  • Occupancy detection
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCN5130ASGEVB Active
Pb-free
NCN5130 KNX Arduino Shield
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCN5130MNTWG Active
AEC Qualified
Pb-free
Halide free
NCN5130 QFN-40 485AU 3 260 Tape and Reel 3000 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 313

Product
Description
Pricing ($/Unit)
Compliance
Status
Data Transmission Standard
Data Rate
Number of Drivers
Number of Receivers
VCC Min (V)
VCC Max (V)
tPLH Max (µs)
IO Max (µA)
IIH Max (mA)
Package Type
NCN5130MNTWG  
Pb
A
H
 Active   
KNX
9600 baud
1
1
3.13
3.47
QFN-40
Case Outlines
485AU   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.