AMIS-49200: Fieldbus Physical Layer Medium Access Unit (MAU)
|
|
»View Material Composition
» Product Change Notification |
AMIS-49200 and AMIS-49250 Fieldbus MAU (media access units) are transceiver chips for low speed FOUNDATION Fieldbus® and Profibus® PA devices.
AMIS-49200 was designed to be a near pin-for-pin replacement of the Yokogawa µSAA22Q MAU. 'Near pin-for-pin' means that associated component values may change, but no board changes are required.
AMIS-49250 is a small, micro-lead frame version, in a 7.0 x 7.0 mm NQFP-44 package.
AMIS-49200 was designed to be a near pin-for-pin replacement of the Yokogawa µSAA22Q MAU. 'Near pin-for-pin' means that associated component values may change, but no board changes are required.
AMIS-49250 is a small, micro-lead frame version, in a 7.0 x 7.0 mm NQFP-44 package.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Data Sheets (1) | Conformance Reports (1) |
Package Drawings (2) | Evaluation Board Documents (5) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
AMIS492X0GEVB | Active |
|
Fieldbus Medium Access Unit Evaluation Board |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
AMIS-49200-XTD | Active |
|
AMIS-49200 | LQFP-44 | 561AA | 3 | 260 | Tray JEDEC | 160 | Contact Sales Office | ||||||||
AMIS-49200-XTP | Active |
|
AMIS-49200 | LQFP-44 | 561AA | 3 | 260 | Tape and Reel | 1500 | Contact Sales Office
|
||||||||
AMIS-49250-XTP | Active |
|
AMIS-49200 | NQFP-44 | 560BK | 3 | 260 | Tape and Reel | 2500 | Contact Sales Office |
Market Leadtime (weeks) | : | 17 to 20 |
Avnet (2020-08-19 00:00) | : | <1K |
ON Semiconductor (2020-09-02 00:00) | : | 1,600 |
PandS (2020-09-14 00:00) | : | <100 |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | 17 to 20 |
ON Semiconductor (2020-09-02 00:00) | : | 15,000 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Data Transmission Standard
Data Rate
Number of Drivers
Number of Receivers
VCC Min (V)
VCC Max (V)
tPLH Max (µs)
IO Max (µA)
IIH Max (mA)
Package Type
Support |