LC823455: Low Power & High-Resolution Audio Processing System LSI for Portable Sound Solutions
|
|
»View Material Composition
» Product Change Notification |
LC823455 is an audio processing System-on-Chip (SoC) for recording and playback with High-Resolution 32-bit & 192 kHz audio processing capability. It provides required key functions for Portable Sound Solutions which are; Dual CPU configuration, DSP providing intensive processing capability, 4316 KB of internal SRAM that supports the implementation of large-scale programs for WLAN applications, and multiple interfaces to extensively increase its connectivity. It features a broad range of functions including SBC/AAC codec and Active Noise Canceller applicable for wearable audio applications.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|||||
|
|||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Software (3) | Package Drawings (1) |
Application Notes (9) | Videos (2) |
White Papers (1) | Evaluation Board Documents (5) |
Data Sheets (1) | FAQ (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
LC823455XGEVK | Active |
|
Low Power & High-Resolution Audio Processing System Evaluation Board Kit |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
LC823455XATBG | Active |
|
LC823455, Low Power & High-Resolution Audio Processing System LSI for Portable Sound Solutions | WLCSP-120 | 567WG | 1 | 260 | Tape and Reel | 1000 | $7.4665 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 72,000 |
Product
Description
Pricing ($/Unit)
Compliance
Status
DSP Core (bits)
Coprocessor Type
MIPS
Dynamic Range (dB)
RAM (kB)
Istandby Typ (µA)
Audio Inputs
Audio Outputs
Package Type
LC823455XATBG
$7.4665
Pb
A
H
P
Active
32
170
2
2
WLCSP-120
Case Outlines
567WG
Application
Diagram - Block
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.