feedback
Rate this webpage
Need
Support?

NCS2003: Operational Amplifier, High Slew Rate, Low Voltage, Rail-to-Rail Output

Datasheet: Operational Amplifiers, High Slew Rate, Low Voltage, Rail-to-Rail Output
Rev. 11 (470kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCS(V)2003 is a low voltage operational amplifier with rail-to-rail output drive capability. The 1.8 V operation allows high performance operation in low voltage, low power applications. Additional features include no output phase reversal with overdriven inputs, a low input offset voltage of 0.5 mV, ultra low input bias current of 1 pA, and a unity gain bandwidth of 5 MHz at 1.8 V. The tiny NCS2003 is the ideal solution for small portable electronic applications and is available in the space saving SOT23-5 and SOT-553 packages. The NCV2003 is available in SOT23−5 and is AEC−Q100 Qualified and PPAP Capable.
Features   Benefits
     
  • 7 MHz Unity Gain Bandwidth at 5 V
 
  • Operates at higher speeds
  • 8V/us Slew Rate at 5V
 
  • Captures fast signal transitions
  • 5 MHz Unity Gain Bandwidth at 1.8 V
 
  • Operates at higher speeds
  • Rail-to-Rail Output
 
  • Wide dynamic range
  • No Output Phase Reversal for Over-Driven Input Signals
 
  • Output stays stable in over-driven conditions
  • Low Offset Voltage - 500 µV typical
 
  • Better output accuracy
  • Low Input Bias Current - 1 pA typical
 
  • High input impedance
  • SOT23-5 and SOT553-5 Packages
 
  • Small package saves space
  • NCV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q100 Qualified and PPAP Capable
 
  • Meets automotive requirements
Applications   End Products
  • White Goods & Air Conditioners (Motor Current Sense)
  • Current Shunt Monitors for Battery Monitoring
  • Automotive - Electronic Power Steering & Fuel Pumps (Motor Current Sense)
  • Industrial Motor Drives (Motor Current Sense)
  • Hard Drive Sensor Buffer
  • Blood Pressure Monitor Conditioning and Filtering
 
  • White Goods
  • HVAC
  • Hard Drives
  • Blood Pressure Monitor
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
SEC-6D6KW-OBC-SIC-GEVB Active
Pb-free
6.6kW OBC SiC model
SEC-6D6KW-OBC-TTP-GEVB Active
Pb-free
A 6.6kW OBC evaluation board using Totem pole topology
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCS2003ASN2T1G Active
Pb-free
Halide free
NCS2003, 7 MHz, High Slew Rate, Rail-to-Rail Output, Single Op-Amp with 3mV VOS TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.2667
NCS2003SN2T1G Active
Pb-free
Halide free
NCS2003 TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.2667
NCS2003XV53T2G Lifetime
Pb-free
Halide free
NCS2003 SOT-553 463B-01 1 260 Tape and Reel 4000 $0.5333
NCV2003SN2T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCS2003 TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.296
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 1,724,000
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Rail to Rail
Channels
VS Min (V)
VS Max (V)
Iq Typ (mA)
VOS Max (mV)
GBW Typ (MHz)
SR Typ (V/µs)
IO Typ (mA)
ΔVOS/ΔT (μV/C)
eN (nV/√Hz)
Ibias Typ (pA)
CMRR Typ (dB)
Architecture
Temperature Range (°C)
Package Type
NCS2003ASN2T1G  
 $0.2667 
Pb
H
 Active   
Output
1
1.7
5.5
0.23
3
5
8
76
2
20
1
90
CMOS
-40 to 85
TSOP-5 / SOT-23-5
NCS2003SN2T1G  
 $0.2667 
Pb
H
 Active   
Output
1
1.7
5.5
0.23
3
7
8
76
2
20
1
90
CMOS
-40 to 85
TSOP-5 / SOT-23-5
NCV2003SN2T1G  
 $0.296 
Pb
A
H
P
 Active   
Output
1
1.7
5.5
0.23
3
7
8
2
20
1
90
CMOS
-40 to 125
TSOP-5 / SOT-23-5
Case Outlines
483    463B-01   
Previously Viewed Products
Clear List

Associated Products
Do you need a device with A higher input voltage? MC33072

Featured Video
Industrial Motor Control Evaluation System
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.