NCS213R: Current Sense Amplifier, 26V, Low-/High-Side Voltage Out, Bidirectional Current Shunt Monitor
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The NCS213R and NCV213R (AEC- Q100 qualified) are voltage output, current sense amplifiers that can measure voltage across shunts at common−mode voltages from −0.3 V to 26 V, independent of supply voltage. With a fixed gain of 50 V/V, the low offset of the zero−drift architecture enables current sensing across the shunt with maximum voltage drops as low as 10 mV full−scale. These devices can operate from a single +2.2 V to +26 V power supply, drawing a maximum of 80 µA of supply current. Available in SC70-6 package.
Additional gain options are available:
NCS214R (100 V/V), NCS210R (200 V/V), NCS211R (500 V/V)
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Software (4) | Data Sheets (1) |
Design Notes (2) | Package Drawings (2) |
Application Notes (1) | Videos (8) |
Simulation Models (1) | Evaluation Board Documents (60) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
NCS213RSQT2GEVB | Active |
|
Current sense amplifier | ||
NCV7544VTFS5C466GEVB | Active |
|
NCV7544 FLEXMOS™ Quad Half-Bridge MOSFET Pre-driver Evaluation Board | ||
SECO-1KW-MCTRL-GEVB | Active |
|
1kW 600V Industrial Motor Control Power Board with Compact Intelligent Power Module (IPM) | ||
SECO-1KW-MDK-GEVK | Active |
|
1kW 600V Industrial Motor Development Kit (MDK) with Compact Intelligent Power Module (IPM) board and Universal Controller Board (UCB) | ||
STR-CURRENT-SENSE-GEVB | Active |
|
Strata Enabled Current Sense Evaluation Kit | ||
STR-NCV7685-AUTO-LED-GEVB | Active |
|
Strata Enabled Automotive LED Tail Lights Evaluation Kit | ||
STR-PWRNCP6922C-R0-GEVK | Active |
|
Strata Series NCP6922C LDO Regulator, Dual, 4-Channel PMIC, Dual DC-DC | ||
STR-PWRNCV330-R0-GEVK | Active |
|
Automotive Strata enabled Controlled Load Switch with Soft-Start | ||
STR-PWRNCV48920-R0-GEVK | Active |
|
Strata series NCV48920 Automotive charge pump buck boost converter | ||
STR-PWRNCV6323-R0-GEVK | Active |
|
Automotive Strata enabled Synchronous Buck Converter | ||
STR-PWRNCV6357-R0-GEVK | Active |
|
Automotive Strata enabled Synchronous Buck Converter | ||
STR-PWRNCV81599-R0-GEVK | Active |
|
Automotive Strata enabled 4-Switch Buck Boost Controller for USB-PD Power Delivery | ||
STR-PWRNCV8163-R0-GEVK | Active |
|
Strata NCV8163 LDO Regulator, 250 mA, Ultra-Low Dropout, Ultra-Low Iq, Ultra-High PSRR, Ultra-Low Noise | ||
STR-PWRNCV890430-R0-GEVK | Active |
|
Strata Series NCV890430 Automotive Buck Regulator | ||
STR-PWRNCV896530-R0-GEVK | Active |
|
Strata Series NCV896530 Automotive Dual Output Buck Converter. | ||
STR-USBC-4PORT-200W-EVK | Active |
|
Strata Enabled USB AC-DC 4-Port 200W Source |
Avnet (2020-08-19) | : | 2 |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCS213RMUTAG | Active |
|
NCS213R, 26V Current Sense Amplifier in uQFN package | UQFN-10 | 488AT | 1 | 260 | Tape and Reel | 3000 | $0.2713
|
||||||||
NCS213RSQT2G | Active |
|
NCS213R, 26V Current Sense Amplifier in SC70 package | SC-88-6 / SC-70-6 / SOT-363-6 | 419B-02 | 1 | 260 | Tape and Reel | 3000 | $0.2467
|
||||||||
NCV213RSQT2G | Active |
|
NCS213R, 26V Current Sense Amplifier in SC70, AEC qual | SC-88-6 / SC-70-6 / SOT-363-6 | 419B-02 | 1 | 260 | Tape and Reel | 3000 | $0.3373
|
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 12,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 13 to 16 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channels
Gain (V/V)
Gain Error Max (%)
Vs Min (V)
Vs Max (V)
VCM (V)
Iq Typ (mA)
Bandwidth Typ (-3dB)
Vos Max (mV)
Vos Drift Max (µV/°C)
Operating Temperature Range (°C)
CMRR Typ (dB)
Package Type
NCS213RMUTAG
$0.2713
Pb
A
H
P
Active
1
50
±1
2.2
26
-0.3 to 26
0.04
0.09
±0.100
0.5
-40 to 125
120
UQFN-10
NCS213RSQT2G
$0.2467
Pb
A
H
P
Active
1
50
±1
2.2
26
-0.3 to 26
0.04
0.09
±0.100
0.5
-40 to 125
120
SC-88-6 / SC-70-6 / SOT-363-6
NCV213RSQT2G
$0.3373
Pb
A
H
P
Active
1
50
±1.5
2.2
26
-0.3 to 26
0.04
0.09
±0.15
1.5
-40 to 125
115
SC-88-6 / SC-70-6 / SOT-363-6
Application
Diagram - Block
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.