NCP2823: Audio Power Amplifier, 3.0 W, Filterless, Class D
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The NCP2823A/B are cost effective mono audio power amplifiers designed for portable electronic devices. NCP2823A is optimized for 8 Ω operation and NCP2823B can operate with speaker impedance down to 4.0 Ω.For Instance, NCP2823B is capable of delivering 3 W of continuous average power to a 4.0 Ω from a 5.0 V supply in a Bridge Tied Load (BTL) configuration. Under the same conditions, NCP2823A can provide 1.5 W to an 8.0 Ω BTL load with less than 10% THD+N. For cellular handsets or PDAs it offers space and cost savings because no output filter is required when using inductive transducers. With more than 90% efficiency and very low shutdown current, it increases the lifetime of your battery and drastically lowers the junction temperature.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Data Sheets (1) | Videos (1) |
Package Drawings (1) | Evaluation Board Documents (5) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
NCP2823BGEVB | Active |
|
Mono Audio Power Amplifiers Evaluation Board |
Availability & Samples
|
Specifications
|
Case Outlines
|
Application Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCP2823AFCCT2G | Active |
|
NCP2823, with Backside Laminate Coating | Flip-Chip-9 | 499AL | 1 | 260 | Die Surf Tape and Reel | 3000 | $0.26
|
||||||||
NCP2823AFCT2G | Active |
|
NCP2823 | Flip-Chip-9 | 499AL | 1 | 260 | Die Surf Tape and Reel | 3000 | $0.2787 | ||||||||
NCP2823BFCT1G | Active |
|
NCP2823 | Flip-Chip-9 | 499AL | 1 | 260 | Die Surf Tape and Reel | 3000 | $0.2753 | ||||||||
NCP2823BFCT2G | Active |
|
NCP2823 | Flip-Chip-9 | 499AL | 1 | 260 | Die Surf Tape and Reel | 3000 | $0.2787 |
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | 4 to 8 |
PandS (2020-09-14 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 212,477 |
Market Leadtime (weeks) | : | 8 to 12 |
PandS (2020-09-14 00:00) | : | >1K |
Product
Description
Pricing ($/Unit)
Compliance
Status
Class
Output Power Typ (W)
VCC Max (V)
Output Type
ton Typ (ms)
THD + N Typ (%)
IQ Typ (mA)
ISD Typ (nA)
Package Type
NCP2823AFCCT2G
$0.26
Pb
A
H
P
Active
D
1.5
5.5
BTL
7.4
0.08
1.8
10
Flip-Chip-9
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.