Buck Regulator, Switching, 3.0 A, 15 V

Favorite

Overview

The LM2576 Buck Switching Regulators are monolithic integrated circuits ideally suited for easy and convenient design of a step-down switching regulator (buck converter). All circuits of this series are capable of driving a 3.0 A load with excellent line and load regulation. These devices are available in fixed output voltages of 3.3 V, 5.0 V, 12 V, 15 V, and an adjustable output version.

The Buck Switching Regulator is designed to minimize the number of external components to simplify the power supply design. Standard series of inductors optimized for use with the LM2576 are offered by several different inductor manufacturers.

Since the LM2576 converter is a switch-mode power supply, its efficiency is significantly higher in comparison with popular three-terminal linear regulators, especially with higher input voltages. In many cases, the power dissipated is so low that no heatsink is required or its size could be reduced dramatically.

A standard series of inductors optimized for use with the LM2576 are available from several different manufacturers. This feature greatly simplifies the design of switch-mode power supplies.

The LM2576 features include a guaranteed +/-4% tolerance on output voltage within specified input voltages and output load conditions, and +/-10% on the oscillator frequency (+/-2% over 0C to 125C). External shutdown is included, featuring 80 uA (typical) standby current. The output switch includes cycle-by-cycle current limiting, as well as thermal shutdown for full protection under fault conditions.

  • Simple High-Efficiency Step-Down (Buck) Regulator
  • Efficient Pre-Regulator for Linear Regulators
  • On-Card Switching Regulators
  • Positive to Negative Converter (Buck-Boost)
  • Negative Step-Up Converters
  • Power Supply for Battery Chargers
  • 3.3 V, 5.0 V, 12 V, 15 V, and Adjustable Output Versions
  • Adjustable Version Output Voltage Range, 1.23 to 37 V +/-4%
    Maximum Over Line and Load Conditions
  • Guaranteed 3.0 A Output Current
  • Wide Input Voltage Range
  • Requires Only 4 External Components
  • 52 kHz Fixed Frequency Internal Oscillator
  • TTL Shutdown Capability, Low Power Standby Mode
  • High Efficiency
  • Uses Readily Available Standard Inductors
  • Thermal Shutdown and Current Limit Protection
  • Moisture Sensitivity Level (MSL) Equals 1
  • Pb-Free Packages are Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

11

Share

Product Groups:

Orderable Parts:

11

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

LM2576D2T-005G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-5

1

260

TUBE

50

N

Step-Down

Voltage Mode

7

40

5

3

85

52

$1.168

More Details

LM2576D2T-15G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-5

1

260

TUBE

50

N

Step-Down

Voltage Mode

7

40

15

3

85

52

$1.1469

More Details

LM2576D2T-ADJG

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-5

1

260

TUBE

50

N

Step-Down

Voltage Mode

7

40

1.23

3

85

52

$1.2466

More Details

LM2576D2T-ADJR4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-5

1

260

REEL

800

N

Step-Down

Voltage Mode

7

40

1.23

3

85

52

$1.1469

More Details

LM2576D2TR4-012G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-5

1

260

REEL

800

N

Step-Down

Voltage Mode

7

40

12

3

85

52

$1.9333

More Details

LM2576D2TR4-3.3G

Loading...

Lifetime

CAD Model

Pb

A

H

P

D2PAK-5

1

260

REEL

800

N

Step-Down

Voltage Mode

7

40

3.3

3

85

52

$1.199

More Details

LM2576D2TR4-5G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-5

1

260

REEL

800

N

Step-Down

Voltage Mode

7

40

5

3

85

52

$1.1469

More Details

LM2576T-005G

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-5

NA

0

TUBE

50

N

Step-Down

Voltage Mode

7

40

5

3

85

52

$1.1784

More Details

LM2576T-ADJG

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-5

NA

0

TUBE

50

N

Step-Down

Voltage Mode

7

40

1.23

3

85

52

$1.21

More Details

LM2576TV-5G

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-5

NA

0

TUBE

50

N

Step-Down

Voltage Mode

7

40

5

3

85

52

$0.9262

More Details

LM2576TV-ADJG

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-5

NA

0

TUBE

50

N

Step-Down

Voltage Mode

7

40

1.23

3

85

52

$1.1132

More Details

Show More

1-25 of 25

Products per page

Jump to :