Power MOSFET, N-Channel, QFET®, 600 V, 0.2 A, 11.5 Ω, SOT-223

Favorite

Overview

This N-Channel enhancement mode power MOSFET is produced using ON Semiconductor Semiconductor’s proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, active power factor correction (PFC), and electronic lamp ballasts.

  • Lighting
  • 0.2A, 600V, RDS(on) = 9.3Ω(Typ.) @VGS = 10 V, ID = 0.1A
  • Low gate charge ( Typ. 4.8nC)
  • Low Crss ( Typ. 3.5pF)
  • 100% avalanche tested
  • RoHS compliant
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
Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :