Power MOSFET for 1-Cell Lithium-ion Battery Protection, 12 V, 3.55 mΩ, 18 A, Dual N-Channel

Favorite

Overview

This Power MOSFET features a low on-state resistance. This device is suitable for applications such as power switches of portable machines. Best suited for 1-cell lithium-ion battery applications.

  • 1-Cell Lithium-ion Battery Charging and Discharging Switch
  • Smart phone
  • Low on resistance
  • Common-Drain Type
  • Installed Gate protection diode
  • Pb-Free, Halogen Free and RoHS compliance
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

EFC2J022NUZTCG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WLCSP-10

NA

0

REEL

5000

N

V(BR)SSS=12V

-

N-Channel

Dual Series

-

1.3

IS=18A

1.8

6.9

3.55

46

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :