feedback
Rate this webpage
Need
Support?

MC1413: High Voltage, High Current Darlington Transistor Driver Array

Datasheet: High Voltage, High Current Darlington Transistor Arrays
Rev. 8 (75.0kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The seven NPN Darlington connected transistors in these arrays are well suited for driving lamps, relays, or printer hammers in a variety of industrial and consumer applications. Their high breakdown voltage and internal suppression diodes insure freedom from problems associated with inductive loads. Peak inrush currents to 500 mA permit them to drive incandescent lamps.

The MC1413, B with a 2.7 kΩ series input resistor is well suited for systems utilizing a 5.0 V TTL or CMOS Logic.
Technical Documentation & Design Resources
Simulation Models (1) Package Drawings (2)
Data Sheets (1)  
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MC1413BDG Last Shipments
Pb-free
Halide free
MC1413 SOIC-16 751B-05 1 260 Tube 48  
MC1413BDR2G Active
Pb-free
Halide free
MC1413 SOIC-16 751B-05 1 260 Tape and Reel 2500 $0.2012
MC1413BPG Obsolete
Pb-free
Halide free
MC1413 PDIP-16 648-08 NA Tube 25  
MC1413DG Last Shipments
Pb-free
Halide free
MC1413 SOIC-16 751B-05 1 260 Tube 48  
MC1413DR2G Active
Pb-free
Halide free
MC1413 SOIC-16 751B-05 1 260 Tape and Reel 2500 $0.2015
MC1413PG Obsolete
Pb-free
Halide free
MC1413 PDIP-16 648-08 NA Tube 25  
MC1413BD Obsolete 
MC1413 SOIC-16 751B-05 1 235 Tube 48  
MC1413BDR2 Obsolete 
MC1413 SOIC-16 751B-05 1 235 Tape and Reel 2500  
MC1413BP Obsolete 
MC1413 PDIP-16 648-08 NA Tube 500  
MC1413D Obsolete 
MC1413 SOIC-16 751B-05 1 235 Tube 48  
MC1413DR2 Obsolete 
MC1413 SOIC-16 751B-05 1 235 Tape and Reel 2500  
MC1413P Obsolete 
MC1413 PDIP-16 648-08 NA Tube 500  
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >50K
Avnet   (2020-08-19 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : <100
ON Semiconductor   (2020-09-02 00:00) : 20,400
Market Leadtime (weeks) : 8 to 12
Avnet   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <100

Product
Description
Pricing ($/Unit)
Compliance
Status
Number of Drivers
VCC Max (V)
V(BR)GSS Max (V)
V(BR)DSS Max (V)
ID Max (A)
rDS(on) Max (Ω)
Tj Max (°C)
Package Type
MC1413BDR2G  
 $0.2012 
Pb
H
 Active   
7
50
30
50
0.5
4.6
150
SOIC-16
MC1413DR2G  
 $0.2015 
Pb
H
 Active   
7
50
30
50
0.5
4.6
150
SOIC-16
Case Outlines
751B-05    648-08   
Packages
MC1413: High Voltage, High Current Darlington Transistor Driver Array
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.