feedback
Rate this webpage
Need
Support?

N25S830HA: Serial SRAM Memory, 256-kb, 3.0 V

Datasheet: 256 kb Low Power Serial SRAMs
Rev. 11 (92kB)
Product Overview
»View Material Composition
» Product Change Notification
The ON Semiconductor serial SRAM family includes several integrated memory devices including this 256 kb serially accessed Static Random Access Memory, internally organized as 32 k words by 8 bits. The devices are designed and fabricated using advanced CMOS technology to provide both high-speed performance and low power. The devices operate with a single chip select (CS) input and use a simple Serial Peripheral Interface (SPI) serial bus. A single data in and data out line is used along with a clock to access data within the devices. The N25S830HA devices include a HOLD pin that allows communication to the device to be paused. While paused, input transitions will be ignored. The devices can operate over a wide temperature range of -40°C to +85°C and can be available in several standard package offerings.
Features
 
  • 2.7 to 3.6 V power supply range
  • Very low standby current - typical Isb as low as 1 uA
  • Very low operating current - as low as 3 mA
  • Simple memory control: single chip select (CS), serial input (SI) and serial output (SO)
  • Flexible operating modes: word read and write, page mode (32 word page), and burst mode (full array)
  • 32 K x 8 bit organization
  • Self timed write cycles
  • Built-in write protection (CS high)
  • HOLD pin for pausing communication
Technical Documentation & Design Resources
Collateral Brochures (1) Package Drawings (2)
Data Sheets (1)  
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
N25S830HAS22I Active
Pb-free
Halide free
N25S830HA SOIC-8 751AZ 3 260 Tube 100 $1.0666
N25S830HAT22I Active
Pb-free
Halide free
N25S830HA TSSOP-8 948S-01 3 260 Tube 100 $1.0666
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : <1K
ON Semiconductor   (2020-09-02 00:00) : 7,977
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 14,183

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Density
Organization (bits)
fcycle Max (MHz)
VCC Min (V)
VCC Max (V)
Istandby Typ (µA)
Package Type
N25S830HAS22I  
 $1.0666 
Pb
H
 Active   
Serial
256 kb
32k x 8
20
2.7
3.6
1
SOIC-8
N25S830HAT22I  
 $1.0666 
Pb
H
 Active   
Serial
256 kb
32k x 8
20
2.7
3.6
1
TSSOP-8
Case Outlines
751AZ    948S-01   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.