Power MOSFET 60V, 98A, 5.7 mOhm, Single N-Channel, DPAK.

Favorite

Overview

Automotive Power MOSFET. 60V, 98A, 5.7 mOhm, Single N-Channel, DPAK. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Auotmotive Motor Drivers
  • Automotive Low and High Side Drivers
  • Automotive HVAC systems
  • Automotive Braking systems
  • Low on resistance
  • High current capability
  • 100% Avalanche energy tested

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVD5862NT4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

60

5.7

N-Channel

Single

20

4

98

115

-

-

-

82

5050

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :