Single N-Channel Power MOSFET 40V, 40A, 6.7mΩ

Favorite

Overview

Power MOSFET
40 V, 40 A, 6.7 mΩ, Single N-Channel

  • DC-DC Converter
  • Synchronous Rectification
  • ORing FET
  • DC Motor Control
  • Low RDS(on)
  • Low Capacitance
  • Small Footprint (3.3 x 3.3 mm)
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTTFS5811NLTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

N

40

6.7

N-Channel

Single

20

2.2

40

21

-

10

17

30

1570

Price N/A

More Details

NTTFS5811NLTWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

5000

N

40

6.7

N-Channel

Single

20

2.2

40

21

-

10

17

30

1570

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :