MOSFET, Single -30V P-Channel

Favorite

Overview

Power MOSFET, Single -30V P-Channel, 9.3mΩ @ 10V, µ8FL 3.3x3.3x0.8mm Package

  • Power Load Switch
  • Protection: Reverse current, over voltage, and reverse negative voltage protection
  • Battery Management
  • Three-phase motor control
  • Notebook PC, Tablets, Smart Phones, Drones, DC Fans, Power Supplies, USB PD adapters, Wireless Charging
  • Ultra Low RDS(on)
  • Advanced µ8FL 3.3x3.3x0.8mm package technology
  • Pb−Free, Halogen Free/BFR Free

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTTFS015P03P8ZTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

N

-30

9.3

P-Channel

Single

±25

-3

47.6

33.8

-

15

37

62.3

2706

$0.2533

More Details

NTTFS015P03P8ZTWG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

5000

N

-30

9.3

P-Channel

Single

±25

-3

47.6

33.8

-

15

37

62.3

2706

$0.2692

More Details

Show More

1-25 of 25

Products per page

Jump to :