MOSFET, Power -30V P-Channel, SO-8FL

Favorite

Overview

MOSFET, Power -30V P-Channel, 1.7mΩ @10V, 226A, SO-8FL Package

  • Power Load Switch
  • Protection (Reverse Current, Over Voltage, and Reverse Negative Voltage)
  • Battery Management
  • High End Notebooks, Tablets, Power Supplies, USB PD Adapters, Wireless Charging, Drones, other Computing and Consumer devices
  • Ultra Low RDS(on)
  • Advanced Package Technology in 5x6mm
  • Pb−Free and Halogen Free/BFR Free

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS002P03P8ZT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFN5 5x6, 1.27P (SO−8FL)

1

260

REEL

1500

Y

-30

1.7

P-Channel

Single

±25

-3

226

138.9

-

2.8

242

-

14712

$1.3256

More Details

Show More

1-25 of 25

Products per page

Jump to :