Power MOSFET 25V 23A 45 mOhm Single N-Channel D2PAK

Favorite

Overview

PWR MOSFET 23A, 25V IN D2PAK PACKAGE

  • Planar HD3e Process for Fast Switching performance
  • Low RDS(on) to Minimize Conduction Loss
  • Low Ciss to Minimize Driver Loss
  • Low Gate Charge
  • Optimized for High Side Switching in High-Efficiency DC-DC Converters
  • Pb-Free Packages are Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTB23N03RG

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

TUBE

50

N

25

-

N-Channel

Single

20

-

23

37.5

-

-

-

-

-

Price N/A

More Details

NTB23N03RT4

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

235

REEL

800

N

25

-

N-Channel

Single

20

-

23

37.5

-

-

-

-

-

Price N/A

More Details

NTB23N03RT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

25

-

N-Channel

Single

20

-

23

37.5

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :