P-Channel Logic Level PowerTrench® MOSFET -30 V, -1.6 A, 190 mΩ

Favorite

Overview

This P-Channel Logic Level MOSFET is produced using an advanced PowerTrench process that has been especially tailored to minimize on-state resistance and yet maintain superior switching performance. These devices are well suited for low voltage and battery powered applications where low in-line power loss and fast switching are required.

  • This product is general usage and suitable for many different applications.
  • -1.6 A, -30 A V
  • RDS(on) = 0.19 Ω @ VGS = -10 V
  • RDS(on) = 0.30 Ω @ VGS = -4.5 V.
  • Low gate charge (3.5nC typical).
  • High performance trench technology for extremely lowRDS(ON).
  • Compact industry standard SC70-6 surface mountpackage.

Search

Close Search

Products:

1

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Configuration

V(BR)DSS Min (V)

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

RDS(on) Max @ VGS = 10 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Pricing ($/Unit)

Loading...

FDG316P

Last Shipments

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

P-Channel

Single

-30

20

-3

-1.6

0.75

-

300

190

4.2

3.5

165

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :