Power MOSFET, P-Channel, Logic Level, Trench, -40 V, -110 A, 3.6 mΩ

Favorite

Overview

Power MOSFET, P-Channel, Logic Level, Trench, -40 V, -110 A, 3.6 mΩ

  • Automotive Engine Control
  • PowerTrain Management
  • Solenoid and Motor Drivers
  • Electrical Power Steering
  • Integrated Starter/Alternator
  • Distributed Power Architectures
  • Voltage Regulator Modules
  • Primary Switch for 12V Systems
  • Automotive
  • Low QG and Capacitance
  • AEC−Q101 Qualified and PPAP Capable
  • Low RDS(on)
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDB9506L-F085

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

N

-40

3.6

P-Channel

Single

± 16

-3

-110

176

~NA~

5

58

126

9100

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :