N-Channel PowerTrench® MOSFET, 100V, 80A, 9mΩ

Favorite

Overview

N-Channel PowerTrench® MOSFET, 100V, 80A, 9mΩ, The latest shielded gate PowerTrench® MOSFET, which combines a smaller QSYNC and soft reverse-recovery intrinsic body diode performance with fast switching, can substantially improve the efficiency of synchronous rectification.

  • Distributed Power Architectures
  • Voltage Regulator Modules
  • Primary Switch for 24V and 48V Systems
  • High Voltage Synchronous Rectifier
  • 42V Automotive Load Control
  • DC/DC converters
  • Off-Line UPS
  • Direct Injection / Diesel Injection Systems
  • Electronic Valve Train Systems
  • RDS(ON) = 7.5mΩ (Typ.), VGS = 10V, ID = 80A
  • Qg(tot) = 84nC (Typ.), VGS = 10V
  • Low Miller Charge
  • Low QRR Body Diode
  • UIS Capability (Single Pulse and Repetitive Pulse)
  • Qualified to AEC Q101
  • RoHS Compliant

Search

Close Search

Products:

1

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Configuration

V(BR)DSS Min (V)

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

RDS(on) Max @ VGS = 10 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Pricing ($/Unit)

Loading...

FDB3632-F085

Last Shipments

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

N

N-Channel

Single

100

±20

4

80

310

-

-

9

-

84

6000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :