N-Channel SuperFET® II MOSFET 600V, 20.2A, 199mΩ

Favorite

Overview

SuperFET® II MOSFET is ON Semiconductor Semiconductor’s brand-new high voltage super-junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low on-resistance and lower gate charge performance. This technology is tailored to minimize conduction loss, provide superior switching performance, dv/dt rate and higher avalanche energy. Consequently, SuperFET II MOSFET is very suitable for the switching power applications such as PFC, server/telecom power, FPD TV power, ATX power and industrial power applications.

  • 650 V @TJ = 150°C
  • Max. RDS(on) = 199 mΩ
  • Ultra low gate charge (typ. Qg = 57 nC)
  • Low effective output capacitance (typ. Coss.eff = 160 pF)
  • 100% avalanche tested

Search

Close Search

Products:

0

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Loading...
Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :