Hysteretic PFET Buck Controller

Favorite

Overview

The Hysteretic PFET Buck Controller is a switching controller for use in dc-dc converters. It can be used in the buck topology with a minimum number of external components. The PFET Buck Controller consists of a 1.0 A power driver for controlling the gate of a discrete P- channel transistor, fixed frequency oscillator, short circuit protection timer, programmable soft start, precision reference, fast output voltage monitoring comparator and output stage driver logic with latch.

The high frequency oscillator allows the use of small inductors and output capacitors, minimizing PC board area and systems cost. The programmable soft start reduces current surges at start up. The short circuit protection timer significantly reduces the PFET duty cycle to approximately 1/30 of its normal cycle during short circuit conditions.

The CS51033 is available in 8L SO and 8L PDIP plastic packages.

  • 1.0 A Totem Pole Output Driver
  • High Speed Oscillator (700kHz max)
  • No Stability Compensation Required
  • Lossless Short Circuit Protection
  • 2% Precision Reference
  • Programmable Soft Start
  • Wide Ambient Temperature Range:
    Industrial Grade: -40°C to 85°C;
    Commercial Grade: 0° C to 70°C
  • Pb-Free Packages are Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

CS51033GD8

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

TUBE

98

N

-

1

Hysteretic

3.135

3.465

200

Price N/A

More Details

CS51033GD8G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

-

1

Hysteretic

3.135

3.465

200

Price N/A

More Details

CS51033GDR8

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

N

-

1

Hysteretic

3.135

3.465

200

Price N/A

More Details

CS51033GDR8G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

-

1

Hysteretic

3.135

3.465

200

Price N/A

More Details

CS51033YD8

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

TUBE

98

N

-

1

Hysteretic

3.135

3.465

200

Price N/A

More Details

CS51033YD8G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

-

1

Hysteretic

3.135

3.465

200

Price N/A

More Details

CS51033YDR8

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

N

-

1

Hysteretic

3.135

3.465

200

Price N/A

More Details

CS51033YDR8G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

-

1

Hysteretic

3.135

3.465

200

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :