QT7510X: RF Transceiver, 5x5, 5 GHz, WiFi 6

Request
Datasheet
Product Overview
View Material Composition
Product Change Notification
The QT7510X is a 5 GHz RF Transceiver chip that supports 802.11ax/ac/n/a 5x5 MIMO for best in class performance. Coupled with baseband processors from QSR5G-AX family, QT7510X offers the world’s fastest and highest performance WiFi solution. QT7510X is the best choice for service providers deploying their next generation WiFi access points and gateways. This allows enhanced performance and reliability for the delivery of mission critical services over WiFi.
Features   Benefits
     
  • 5Tx/5Rx Chains to Support True 5x5 MIMO System
 
  • Best in class performance
  • 5 GHz Operation Mode
 
  • RF chip that supports WiFi 6
  • Supports 20/40/80/160 MHz Bandwidth in 5 GHz System
   
Applications   End Products
  • DBDC Gateway
  • Access Point
  • Repeater
 
  • WiFi Router
  • Mesh Repeater
  • WiFi Extender
Technical Documentation & Design Resources
Package Drawings (1) Videos (1)
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
QT7510X Active
Pb-free
Halide free
QT7510X FCBGA-225 489BK 3 260 Tray JEDEC 1840 Contact Sales Office
Market Leadtime (weeks) : 8 to 12

Product
Description
Pricing ($/Unit)
Compliance
Status
Wi-Fi Standard
MIMO
Band Support (GHz)
Application
Chipset
Package Type
QT7510X  
Pb
H
 Active   
WiFi 6
5x5
5
DBDC Gateway, AP, Repeater
QCS-AX-D7 / QCS-AX-D9
FCBGA-225
Case Outlines
489BK   
Previously Viewed Products
Clear List

Featured Video
Smart Home Hubs and Gateways | 2019 Technology Seminar - IoT
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.