Spread Spectrum EMI Reduction Clocks
The portfolio of Spread Spectrum EMI Reduction Clocks from ON Semiconductor includes a variety of high-precision, low noise PLL Clock Generators with spread spectrum features. The output signals can be modulated using the spread spectrum feature of the PLL (programmable spread spectrum type, deviation, and rate) for applications demanding low electro−magnetic interference (EMI) as well as the optimum performance with no spread options. Applications include Audio systems, Digital video systems, Telecom, Networking, Ethernet, SONET, Solid State Hard Drive, Industrial, Consumer electronics, Computing and peripherals, and portable devices. Ideal end products include smart wearables, smartphones, digital cameras, camcorders, set-top boxes, printers, eBooks, media players, TV wall displays, servers, desktop computers, networking switches, routers, PCIe devices, and automated test equipment.