NBA3N012C: 3.3 V Automotive Grade LVDS Line Receiver
|
|
»View Material Composition
» Product Change Notification |
The NBA3N012C is a single LVCMOS Output Differential Line Receiver for Low Power and high data rate Automotive applications. The device is optimized to support data rate higher than 400 Mbps (200 MHz). The NBA3N012C accept directly LVDS signal as an input and translate it to LVCMOS output levels. The device includes an input termination resistor minimizing number of the external
components for point to point interface. The NBA3N012C is offered in 5 lead SOT23 package and it is shipping in 3000 pcs tape & reel
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Software (2) | Conformance Reports (1) |
Data Sheets (1) | Evaluation Board Documents (2) |
Package Drawings (1) | UsersManual (1) |
Videos (2) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
SECO-RANGEFINDER-GEVK | Active |
|
SiPM Direct Time of Flight (dToF) LiDAR |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NBA3N012CSNT1G | Active |
|
NBA3N012C | SOT-23-5 | 527AH | 1 | 260 | Tape and Reel | 3000 | Contact Sales Office |
Market Leadtime (weeks) | : | 8 to 12 |
ON Semiconductor (2020-09-02 00:00) | : | 9,000 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Channels
Input / Output Ratio
Input Level
Output Level
VCC Typ (V)
tJitterRMS Typ (ps)
tskew(o-o) Max (ps)
tpd Typ (ns)
tR & tF Max (ps)
fmaxClock Typ (MHz)
fmaxData Typ (Mbps)
Package Type
NBA3N012CSNT1G
Pb
A
H
P
Active
Buffer
1
1:1
LVDS
LVCMOS
LVTTL
3.3
1.8
800
250
400
SOT-23-5
Case Outlines
527AH
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.