NB6L14S: Clock / Data Fanout Buffer, 1:4 AnyLevel™ Input, LVDS, 2.5 V
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The NB6L14S is a differential 1:4 Clock or Data Receiver and will accept AnyLevel differential input signals: LVPECL, CML, LVDS, or HCSL. These signals will be translated to LVDS and four identical copies of Clock or Data will be distributed, operating up to 2.0GHz or 2.5Gbps, respectively. As such, the NB6L14S is ideal for SONET, GigE, Fiber Channel, Backplane and other Clock or Data distribution applications. The NB6L14S has a wide input common mode range from GND plus 50mV to VCC-50mV. Combined with the 50-ohm internal termination resistors at the inputs, the NB6L14S is ideal for translating a variety of differential or single-ended Clock or Data signals to 350mV typical LVDS output levels. The NB6L14S is the 2.5V version of the NB6N14S and is offered in a small 3mm x 3mm 16-QFN package. Application notes, models, and support documentation are available at www.onsemi.com. The NB6L14S is a member of the ECLinPS MAX family of high performance products.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Simulation Models (1) | Package Drawings (1) |
Data Sheets (1) |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NB6L14SMNG | Active |
|
NB6L14S | QFN-16 | 485G-01 | 1 | 260 | Tube | 123 | Contact Sales Office
|
||||||||
NB6L14SMNTWG | Active |
|
NB6L14S | QFN-16 | 485G-01 | 1 | 260 | Tape and Reel | 3000 | Contact Sales Office
|
||||||||
NB6L14SMNTXG | Active |
|
NB6L14S | QFN-16 | 485G-01 | 1 | 260 | Tape and Reel | 3000 | Contact Sales Office
|
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Channels
Input / Output Ratio
Input Level
Output Level
VCC Typ (V)
tJitterRMS Typ (ps)
tskew(o-o) Max (ps)
tpd Typ (ns)
tR & tF Max (ps)
fmaxClock Typ (MHz)
fmaxData Typ (Mbps)
Package Type
NB6L14SMNG
Pb
A
H
P
Active
Buffer
1
1:4
CML
CMOS
ECL
HCSL
HSTL
LVDS
TTL
LVDS
2.5
0.5
20
0.45
225
2000
2500
QFN-16
NB6L14SMNTWG
Pb
A
H
P
Active
Buffer
1
1:4
CML
CMOS
ECL
HCSL
HSTL
LVDS
TTL
LVDS
2.5
0.5
20
0.45
225
2000
2500
QFN-16
NB6L14SMNTXG
Pb
A
H
P
Active
Buffer
1
1:4
CML
CMOS
ECL
HCSL
HSTL
LVDS
TTL
LVDS
2.5
0.5
20
0.45
225
2000
2500
QFN-16
Case Outlines
485G-01
Associated Products |
Do you need a device with: |
Support |