feedback
Rate this webpage
Need
Support?

LV5609V: Vertical Clock Driver for CCD

Datasheet: Vertical Clock Driver for CCD
Rev. 0 (90.0kB)
Product Overview
»View Material Composition
» Product Change Notification
LV5609V is a Vertical Clock Driver for CCD.
Features   Benefits
     
  • There are two output channels which can output three states
 
  • It can do control with three states mode
  • There are two output channels which can output binary states
 
  • It can do control with two states mode
  • It is one input and output channel for SHT
 
  • It can use the SHT input and output channel
  • Output ON resistance is 30 Ω (typ)
 
  • Enough drive ability for CCD
Applications   End Products
  • Vertical clock drivers
 
  • CCD camera
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LV5609V-HAS-TLM-E Obsolete
Pb-free
LV5609V SSOP-20 565AN 3 260 Tape and Reel 2000  
LV5609V-MPB-E Obsolete
Pb-free
LV5609V SSOP-20 565AN 3 260 Fan-Fold 70  
LV5609V-TLM-E Lifetime
Pb-free
LV5609V SSOP-20 565AN 3 260 Tape and Reel 2000 $1.619
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Case Outlines
565AN   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.