feedback
Rate this webpage
Need
Support?

MM74HC595: 8-Bit Shift Registers with Output Latches

Datasheet: 8-Bit Shift Registers with Output Latches
Rev. A (575kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The MM74HC595 high-speed shift register utilizes advanced silicon-gate CMOS technology. This device possesses the high noise immunity and low power consumption of standard CMOS integrated circuits, as well as the ability to drive 15 LS-TTL loads. This device contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has 8 3-STATE outputs. Separate clocks are provided for both the shift register and the storage register. The shift register has a direct-overriding clear, serial input, and serial output (standard) pins for cascading. Both the shift register and storage register use positive-edge triggered clocks. If both clocks are connected together, the shift register state will always be one clock pulse ahead of the storage register. The 74HC logic family is speed, function, and pin-out compatible with the standard 74LS logic family. All inputs are protected from damage due to static discharge by internal diode clamps to VCC and ground.
Features
 
  • Low Quiescent current: 80µA Maximum (74HC Series)
  • Low Input Current: 1µA Maximum
  • 8-Bit Serial-In, Parallel-Out Shift Register with Storage
  • Wide Operating Voltage Range: 2V-6V
  • Cascadable
  • Shift Register has Direct Clear
  • Guaranteed Shift Frequency: DC to 30MHz
Applications
  • This product is general usage and suitable for many different applications.
Technical Documentation & Design Resources
Application Notes (8) Package Drawings (4)
Data Sheets (1)  
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MM74HC595M Active
Pb-free
MM74HC595 SOIC-16 751BG 1 260 Tube 960 $0.2704
MM74HC595MTC Active
Pb-free
Halide free
MM74HC595 TSSOP-16 948F-01 1 260 Tube 96 $0.18
MM74HC595MTCX Active
Pb-free
Halide free
MM74HC595 TSSOP-16 948AH 1 260 Tape and Reel 2500 $0.18
MM74HC595MX Active
Pb-free
MM74HC595 SOIC-16 751B-05 1 260 Tape and Reel 2500 $0.222
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : <1K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 17 to 20
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Channels
VCC Min (V)
VCC Max (V)
tpd Max (ns)
IO Max (mA)
Package Type
MM74HC595M  
 $0.2704 
Pb
 Active   
Shift Register
8
2
6
30
5.2
SOIC-16
MM74HC595MTC  
 $0.18 
Pb
H
 Active   
Shift Register
8
2
6
30
5.2
TSSOP-16
MM74HC595MTCX  
 $0.18 
Pb
H
 Active   
Shift Register
8
2
6
30
5.2
TSSOP-16
MM74HC595MX  
 $0.222 
Pb
 Active   
Shift Register
8
2
6
30
5.2
SOIC-16
Case Outlines
751BG    948AH    751B-05    948F-01   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.