MC74ACT125: Quad Buffer with 3-State Outputs
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
Outputs Source/Sink
Features | |
---|---|
|
|
|
Technical Documentation & Design Resources
Application Notes (1) | Package Drawings (2) |
Data Sheets (1) |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
MC74ACT125DG | Active |
|
MC74ACT125 | SOIC-14 | 751A-03 | 1 | 260 | Tube | 55 | $0.2267 | ||||||||
MC74ACT125DR2G | Active |
|
MC74ACT125 | SOIC-14 | 751A-03 | 1 | 260 | Tape and Reel | 2500 | $0.1333
|
||||||||
MC74ACT125DTR2G | Active |
|
MC74ACT125 | TSSOP-14 | 948G-01 | 1 | 260 | Tape and Reel | 2500 | $0.16 | ||||||||
NLV74ACT125DR2G | Active |
|
MC74ACT125 | SOIC-14 | 751A-03 | 1 | 260 | Tape and Reel | 2500 | $0.2493 |
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 5,000 |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 32,500 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channels
Output
VCC Min (V)
VCC Max (V)
tpd Max (ns)
IO Max (mA)
Package Type
Support |