MC14060B: 14-Stage Binary Counter/Oscillator
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The MC14060B is a 14 stage binary ripple counter with an on chip oscillator buffer. The oscillator configuration allows design of either RC or crystal oscillator circuits. Also included on the chip is a reset function which places all outputs into the zero state and disables the oscillator. A negative transition on Clock will advance the counter to the next state. Schmitt trigger action on the input line permits very slow input rise and fall times. Applications include time delay circuits, counter controls, and frequency dividing circuits.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
Technical Documentation & Design Resources
Simulation Models (2) | Package Drawings (2) |
Data Sheets (1) |
Availability & Samples
|
Specifications
|
Case Outlines
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
MC14060BDG | Active |
|
MC14060B | SOIC-16 | 751B-05 | 1 | 260 | Tube | 48 | $0.1803 | ||||||||
MC14060BDR2G | Active |
|
MC14060B | SOIC-16 | 751B-05 | 1 | 260 | Tape and Reel | 2500 | $0.16 | ||||||||
MC14060BDTR2G | Active |
|
MC14060B | TSSOP-16 | 948F-01 | 1 | 260 | Tape and Reel | 2500 | $0.152
|
||||||||
NLV14060BDG | Active |
|
MC14060B | SOIC-16 | 751B-05 | 1 | 260 | Tube | 48 | $0.308
|
Market Leadtime (weeks) | : | 13 to 16 |
Avnet (2020-08-19 00:00) | : | >1K |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19 00:00) | : | >1K |
PandS (2020-09-14 00:00) | : | >10K |
Market Leadtime (weeks) | : | 17 to 20 |
ON Semiconductor (2020-09-02 00:00) | : | 45,000 |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
VCC Min (V)
VCC Max (V)
tpd Max (ns)
PD Max (W)
IO Max (mA)
Package Type
Support |