feedback
Rate this webpage
Need
Support?

LC717A00AR: Capacitance-Digital-Converter for Electrostatic Capacitive Touch Sensors

Datasheet: Capacitance-Digital-Converter LSI for Electrostatic Capacitive Touch Sensors
Rev. 3 (133kB)
Product Overview
»View Material Composition
» Product Change Notification
The LC717A00AR is a high-performance, low-cost capacitance-digital-converter LSI for electrostatic capacitive touch sensor, especially focused on usability. It has 8 channels capacitance-sensor input. The built-in logic circuit can detect the state (ON/OFF) of each input and output the result. This makes it ideal for various switch applications. The calibration function is automatically performed by the built-in logic circuit during power activation or whenever there are environmental changes. In addition, since initial settings of parameters, such as gain, are configured, LC717A00AR can operate as stand-alone when the recommended switch pattern is applied. Also, since LC717A00AR has a serial interface compatible with I2C and SPI bus, parameters can be adjusted using external devices whenever necessary. Moreover, outputs of the 8-input capacitance data can be detected and measured as 8-bit data.
Features   Benefits
     
  • Detection system: Differential capacitance detection (Mutual capacitance type)
 
  • High sensitivity performance - even wearing multiple layers of gloves, air gap, or thick materials
  • Input capacitance resolution: Can detect capacitance changes in the femto Farad order
 
  • Design friendly - can be connected directly to a familiar MCU and execute stand alone operation
  • Measurement interval (8 differential inputs):
    18ms (Typ) (at initial configuration),
    3ms (Typ) (at minimum interval configuration)
 
  • Automated built-in noise and environmental change compensation function technology
  • External components for measurement: Not required
   
  • Current consumption: 320 µA (Typ) (VDD = 2.8 V), 740 µA (Typ) (VDD = 5.5 V)
   
  • Supply voltage: 2.6 V to 5.5 V
   
  • Detection operations: Switch
   
  • Interface: I2C compatible bus or SPI selectable.
   
Applications   End Products
  • White goods
  • Black goods
  • PC peripherals
  • Office Automation
 
  • Washing machine
  • Refrigerator
  • Cooking appliances
  • TV
  • Printer
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LC717A00ARGEVK Active
Pb-free
Capacitance Touch Sensor Operation Evaluation Boards
LC717A00BS01GEVK Active
Pb-free
Capacitance Touch Sensor Operation Evaluation Boards
TS-GEVB Active
Pb-free
Touch Switch Shield Evaluation Board
FutureElectronics (2020-08-19) : 2
Availability & Samples
Specifications
Case Outlines
Application Diagram
Intaractive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LC717A00AR-NH Active
Pb-free
Halide free
LC717A00AR VCT-28 601AE 3 260 Tape and Reel 2000 $1.0853
Market Leadtime (weeks) : 13 to 16

Product
Description
Pricing ($/Unit)
Compliance
Status
Number of Sensing Inputs
Number of Sensing Outputs
Interface Control
Proximity Sensing
VDD Min (V)
VDD Max (V)
IDD Typ (µA)
Package Type
LC717A00AR-NH  
 $1.0853 
Pb
H
 Active   
8
8
I2C
SPI
Yes
2.6
5.5
320
740
VCT-28
Case Outlines
601AE   
Packages
LC717A00AR: Capacitance-Digital-Converter for Electrostatic Capacitive Touch Sensors
LC717A00AR: Capacitance-Digital-Converter for Electrostatic Capacitive Touch Sensors
Application
Diagram - Block
Previously Viewed Products
Clear List

Featured Video
Integrating Capacitive Touch Sensors Into An End Application
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.