feedback
Rate this webpage
Need
Support?

RB-SERIES SIPM: Silicon Photomultipliers, NIR-Enhanced

Datasheet: Silicon Photomultipliers (SiPM), Red-Enhanced Second Generation
Rev. 5 (1632kB)
Product Overview
»View Material Composition
» Product Change Notification
RB-Series: NIR-Enhanced Silicon Photomultipliers (SiPM)

The RB-Series is a range of Silicon Photomultipliers (SiPM) providing increased sensitivity into the red and NIR region of the electromagnetic spectrum. The RB sensors feature single photon sensitivity, high responsivity and fast signal response, all achieved at a low bias voltage. The sensor is packaged in a compact and robust micro leadframe package (MLP) that is suitable for reflow solder processes. Both the sensor and the package are designed for volume production, and are delivered on tape and reel.

The primary application for the RB SiPM sensors is for LiDAR and ranging applications. These SiPM sensors are an improvement over avalanche photodiodes (APD) and PIN diodes due to their high gain and single photon sensitivity. For LiDAR applications, this enables the detection of low reflectivity targets at very long distance. Unlike the similarly-operated SPAD that can only detect single photons, the SiPM overcomes this limitation by incorporating a ‘microcell’ structure that allows for multi-photon detection with a high dynamic range.

Features   Benefits
     
  • High gain and detection efficiency
 
  • High responsivity of >100 kA/W @905 nm
  • Unique ‘fast output’ terminal
 
  • Ultra-fast rise times and pulse widths
  • Compact and robust MLP package
 
  • Evaluation boards with either SMA connectors or pins are available
  • PDE of >10 % at 905 nm
   
  • Single photon sensitivity
   
  • 1 mm sensor size, which a choice of microcell size
   
  • <50 V bias voltage
   
Applications   End Products
  • 3D Ranging & LiDAR
  • Medical Imaging
  • Hazard & Threat
  • Biophotonics & Sciences
  • High Energy Physics
 
  • LiDAR and Ranging systems
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
MICRORB-SMA-10010-GEVB Active
MicroRB-10010-MLP mounted onto a PCB with three SMA connectors (No active electronics)
MICRORB-SMA-10020-GEVB Active
MicroRB-10020-MLP mounted onto a PCB with three SMA connectors (No active electronics)
MICRORB-SMA-10035-GEVB Active
MicroRB-10035-MLP mounted onto a PCB with three SMA connectors (No active electronics)
MICRORB-SMTPA-10010-GEVB Active
MicroRB-10010-MLP mounted on a pin adapter board
MICRORB-SMTPA-10020-GEVB Active
MicroRB-10020-MLP mounted on a pin adapter board
MICRORB-SMTPA-10035-GEVB Active
MicroRB-10035-MLP mounted on a pin adapter board
SECO-RANGEFINDER-GEVK Active
Pb-free
SiPM Direct Time of Flight (dToF) LiDAR
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MICRORB-10010-MLP-TR Active
Pb-free
Halide free
RB-SERIES SIPM, 1mm sensor, 10um microcell, MLP package, full reel (3k pieces) CWDFN-4 512AK 3 260 Tape and Reel 3000 Contact Sales Office
MICRORB-10010-MLP-TR1 Active
Pb-free
Halide free
RB-SERIES SIPM, 1mm sensor, 10um microcell, MLP package, partial reel (1-2999 pieces) CWDFN-4 512AK 4 260 Tape and Reel 1 Contact Sales Office
MICRORB-10020-MLP-TR Active
Pb-free
Halide free
RB-SERIES SIPM, 1mm sensor, 20um microcell, MLP package, full reel (3k pieces) CWDFN-4 512AK 3 260 Tape and Reel 3000 Contact Sales Office
MICRORB-10020-MLP-TR1 Active
Pb-free
Halide free
RB-SERIES SIPM, 1mm sensor, 20um microcell, MLP package, partial reel (1-2999 pieces) CWDFN-4 512AK 4 260 Tape and Reel 1 Contact Sales Office
MICRORB-10035-MLP-TR Active
Pb-free
Halide free
RB-SERIES SIPM, 1mm sensor, 35um microcell, MLP package, full reel (3k pieces) CWDFN-4 512AK 3 260 Tape and Reel 3000 Contact Sales Office
MICRORB-10035-MLP-TR1 Active
Pb-free
Halide free
RB-SERIES SIPM, 1mm sensor, 35um microcell, MLP package, partial reel (1-2999 pieces) CWDFN-4 512AK 4 260 Tape and Reel 1 Contact Sales Office
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 4 to 8
FutureElectronics   (2020-08-19 00:00) : <100
Market Leadtime (weeks) : 4 to 8

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Array Format
Active Area Dimensions
Microcell Size (µm)
Optimized Wavelength (nm)
PDE @ Max Overvoltage (%)
DCR @ Typical Overvoltage (KHz/mm2)
Package Type
MICRORB-10010-MLP-TR  
Pb
H
 Active   
Single
1 mm x 1 mm
10
850
905
4
2500
CWDFN-4
MICRORB-10010-MLP-TR1  
Pb
H
 Active   
Single
1 mm x 1 mm
10
850
905
4
2500
CWDFN-4
MICRORB-10020-MLP-TR  
Pb
H
 Active   
Single
1 mm x 1 mm
20
850
905
7.3
2700
CWDFN-4
MICRORB-10020-MLP-TR1  
Pb
H
 Active   
Single
1 mm x 1 mm
20
850
905
7.3
2700
CWDFN-4
MICRORB-10035-MLP-TR  
Pb
H
 Active   
Single
1 mm x 1 mm
35
850
905
10.3
2600
CWDFN-4
MICRORB-10035-MLP-TR1  
Pb
H
 Active   
Single
1 mm x 1 mm
35
850
905
10.3
2600
CWDFN-4
Case Outlines
512AK   
Previously Viewed Products
Clear List

Featured Video
What is Industrial Rangefinding?
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.