J-SERIES SIPM: Silicon Photomultiplier Sensors, J-Series (SiPM)
|
|
»View Material Composition
» Product Change Notification |
ON Semiconductor's J-Series silicon photomultiplier (SiPM) sensors have been optimized for high-performance timing applications, such as ToF-PET (time of flight positron emission tomography). Due to increased microcell density, J-Series sensors can achieve a photon detection efficiency (PDE) of 50% and with sensitivity extending down into the UV. They feature industry-leading low dark count rates of 50 kHz/mm2 and because the sensors are created using a high-volume CMOS silicon process they feature an exceptional breakdown voltage uniformity of ±250 mV.
J-Series sensors are available in 3 mm, 4 mm and 6 mm sizes packaged in a TSV chip scale package that is compatible with industry standard, lead-free, reflow soldering processes. J-Series sensors also feature ON Semiconductor's unique fast output for fast timing capability.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|||||
|
|||||
|
|||||
|
Applications |
---|
|
Technical Documentation & Design Resources
Application Notes (9) | Package Drawings (3) |
White Papers (1) | Videos (4) |
Data Sheets (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action |
---|---|---|---|---|
MICROFJ-SMA-30020-GEVB | Active |
|
MicroFJ-30020-TSV mounted onto a PCB with three SMA connectors (No active electronics) | |
MICROFJ-SMA-30035-GEVB | Active |
|
MicroFJ-30035-TSV mounted onto a PCB with three SMA connectors (No active electronics) | |
MICROFJ-SMA-40035-GEVB | Active |
|
MicroFJ-40035-TSV mounted onto a PCB with three SMA connectors (No active electronics) | |
MICROFJ-SMA-60035-GEVB | Active |
|
MicroFJ-60035-TSV mounted onto a PCB with three SMA connectors (No active electronics) | |
MICROFJ-SMTPA-30020-GEVB | Active |
|
MicroFJ-30020-TSV mounted on a pin adapter board | |
MICROFJ-SMTPA-30035-GEVB | Active |
|
MicroFJ-30035-TSV mounted on a pin adapter board | |
MICROFJ-SMTPA-60035-GEVB | Active |
|
MicroFJ-60035-TSV mounted on a pin adapter board |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
MICROFJ-30020-TSV-TR | Active |
|
J-SERIES SIPM, 3 mm, 20 µm, TSV | ODCSP-8 | 570CS | 3 | 260 | Tape and Reel | 3000 | Contact Sales Office
|
||||||||
MICROFJ-30020-TSV-TR1 | Active |
|
J-SERIES SIPM, 3 mm, 20 µm, TSV | ODCSP-8 | 570CS | 4 | 260 | Tape and Reel | 1 | Contact Sales Office
|
||||||||
MICROFJ-30035-TSV-TR | Active |
|
J-SERIES SIPM, 3 mm, 35 µm, TSV | ODCSP-8 | 570CS | 3 | 260 | Tape and Reel | 3000 | Contact Sales Office
|
||||||||
MICROFJ-30035-TSV-TR1 | Active |
|
J-SERIES SIPM, 3 mm, 35 µm, TSV | ODCSP-8 | 570CS | 4 | 260 | Tape and Reel | 1 | Contact Sales Office
|
||||||||
MICROFJ-40035-TSV-TR | Active |
|
J-SERIES SIPM, 4 mm, 35 µm, TSV | ODCSP-16 | 570CN | 3 | 260 | Tape and Reel | 3000 | Contact Sales Office
|
||||||||
MICROFJ-40035-TSV-TR1 | Active |
|
J-SERIES SIPM, 4 mm, 35 µm, TSV | ODCSP-16 | 570CN | 4 | 260 | Tape and Reel | 1 | Contact Sales Office
|
||||||||
MICROFJ-60035-TSV-TR | Active |
|
J-SERIES SIPM, 6 mm, 35 µm, TSV | ODCSP-36 | 570CP | 3 | 260 | Tape and Reel | 3000 | Contact Sales Office
|
||||||||
MICROFJ-60035-TSV-TR1 | Active |
|
J-SERIES SIPM, 6 mm, 35 µm, TSV | ODCSP-36 | 570CP | 4 | 260 | Tape and Reel | 1 | Contact Sales Office
|
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Array Format
Active Area Dimensions
Microcell Size (µm)
Optimized Wavelength (nm)
PDE @ Max Overvoltage (%)
DCR @ Typical Overvoltage (KHz/mm2)
Package Type
MICROFJ-30020-TSV-TR
Pb
A
H
P
Active
Single
3 mm x 3 mm
20
420
38
50
ODCSP-8
MICROFJ-30020-TSV-TR1
Pb
A
H
P
Active
Single
3 mm x 3 mm
20
420
38
50
ODCSP-8
MICROFJ-30035-TSV-TR
Pb
A
H
P
Active
Single
3 mm x 3 mm
35
420
50
50
ODCSP-8
MICROFJ-30035-TSV-TR1
Pb
A
H
P
Active
Single
3 mm x 3 mm
35
420
50
50
ODCSP-8
MICROFJ-40035-TSV-TR
Pb
A
H
P
Active
Single
4 mm x 4 mm
35
420
50
50
ODCSP-16
MICROFJ-40035-TSV-TR1
Pb
A
H
P
Active
Single
4 mm x 4 mm
35
420
50
50
ODCSP-16
MICROFJ-60035-TSV-TR
Pb
A
H
P
Active
Single
6 mm x 6 mm
35
420
50
50
ODCSP-36
MICROFJ-60035-TSV-TR1
Pb
A
H
P
Active
Single
6 mm x 6 mm
35
420
50
50
ODCSP-36
Associated Products |
Do you need a device with An array of J-series SiPMs?
J-SERIES SIPM ARRAY
|
Support |
Featured Video |
Solid State LiDAR Design Considerations |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.