J-SERIES SIPM ARRAY: Silicon Photomultiplier Arrays, J-Series (SiPM)
|
|
»View Material Composition
» Product Change Notification |
High Fill-Factor Arrays of J-Series SiPM Sensors:
ON Semiconductor's J-Series silicon photomultiplier (SiPM) sensors have been used to create high fill-factor, scalable arrays. The TSV-packaged sensors are mounted onto PCB boards with minimal dead space. The ArrayJ products are available in a variety of formats and formed of either 3 mm, 4 mm or 6 mm pixels. The back of each ArrayJ has either one or more multi-way connectors or a BGA (ball grid array) that allow access to each pixels standard output, and in some cases, the fast output as well.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Application Notes (8) | Package Drawings (6) |
Data Sheets (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action |
---|---|---|---|---|
ARRAYJ-BOB3-16P-GEVK | Active |
|
J-Array 3mm 4x4 BOB | |
ARRAYJ-BOB3-64P-GEVK | Active |
|
J-Array 3mm 8x8 BOB | |
ARRAYX-BOB6-64S-GEVK | Active |
|
C/J-Array 6mm 8x8 Sum BOB |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
ARRAYJ-30020-16P-PCB | Active |
|
J-SERIES SIPM ARRAY, 4 x 4 Array of MicroFJ-30020-TSV pixels on PCB | ARRAYJ-300XX-16P-PCB | 100DJ | 1 | 260 | UNTBX | 1 | Contact Sales Office
|
||||||||
ARRAYJ-30020-64P-PCB | Active |
|
J-SERIES SIPM ARRAY, 8 x 8 Array of MicroFJ-30020-TSV pixels on PCB | ARRAYJ-300XX-64P-PCB | 100DK | 1 | 260 | UNTBX | 1 | Contact Sales Office
|
||||||||
ARRAYJ-30035-16P-PCB | Active |
|
J-SERIES SIPM ARRAY, 4 x 4 Array of MicroFJ-30035-TSV pixels on PCB | ARRAYJ-300XX-16P-PCB | 100DJ | 1 | 260 | UNTBX | 1 | Contact Sales Office
|
||||||||
ARRAYJ-30035-64P-PCB | Active |
|
J-SERIES SIPM ARRAY, 8 x 8 Array of MicroFJ-30035-TSV pixels on PCB | ARRAYJ-300XX-64P-PCB | 100DK | 1 | 260 | UNTBX | 1 | Contact Sales Office
|
||||||||
ARRAYJ-40035-64P-PCB | Active |
|
J-SERIES SIPM ARRAY, 8 x 8 Array of MicroFJ-40035-TSV pixels on PCB | ARRAYJ-400XX-64P-PCB | 100DS | 1 | 260 | UNTBX | 1 | Contact Sales Office
|
||||||||
ARRAYJ-60035-4P-BGA | Active |
|
J-SERIES SIPM ARRAY, 2 x 2 Array of MicroFJ-60035-TSV pixels on PCB | ARRAYJ-600XX-4P | 100DL | 1 | 260 | UNTBX | 1 | Contact Sales Office
|
||||||||
ARRAYJ-60035-4P-PCB | Active |
|
J-SERIES SIPM ARRAY, 2 x 2 Array of MicroFJ-60035-TSV pixels on PCB | ARRAYJ-600XX-4P-PCB | 100DP | 1 | 260 | UNTBX | 1 | Contact Sales Office
|
||||||||
ARRAYJ-60035-64P-PCB | Active |
|
J-SERIES SIPM ARRAY, 8 x 8 Array of MicroFJ-60035-TSV pixels on PCB | ARRAYJ-600XX-64P-PCB | 100DM | 1 | 260 | UNTBX | 1 | Contact Sales Office
|
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Array Format
Active Area Dimensions
Microcell Size (µm)
Optimized Wavelength (nm)
PDE @ Max Overvoltage (%)
DCR @ Typical Overvoltage (KHz/mm2)
Package Type
ARRAYJ-30020-16P-PCB
Pb
A
H
P
Active
Array
4 x 4
3 mm x 3 mm
20
420
38
50
ARRAYJ-300XX-16P-PCB
ARRAYJ-30020-64P-PCB
Pb
A
H
P
Active
Array
8 x 8
3 mm x 3 mm
20
420
38
50
ARRAYJ-300XX-64P-PCB
ARRAYJ-30035-16P-PCB
Pb
A
H
P
Active
Array
4 x 4
3 mm x 3 mm
35
420
50
50
ARRAYJ-300XX-16P-PCB
ARRAYJ-30035-64P-PCB
Pb
A
H
P
Active
Array
8 x 8
3 mm x 3 mm
35
420
50
50
ARRAYJ-300XX-64P-PCB
ARRAYJ-40035-64P-PCB
Pb
A
H
P
Active
Array
8 x 8
4 mm x 4 mm
35
420
50
50
ARRAYJ-400XX-64P-PCB
ARRAYJ-60035-4P-BGA
Pb
A
H
P
Active
Array
2 x 2
6 mm x 6 mm
35
420
50
50
ARRAYJ-600XX-4P
ARRAYJ-60035-4P-PCB
Pb
A
H
P
Active
Array
2 x 2
6 mm x 6 mm
35
420
50
50
ARRAYJ-600XX-4P-PCB
ARRAYJ-60035-64P-PCB
Pb
A
H
P
Active
Array
8 x 8
6 mm x 6 mm
35
420
50
50
ARRAYJ-600XX-64P-PCB