XGS 9400: CMOS Image Sensor, 9.4 MP, Global Shutter
|
|
»View Material Composition
» Product Change Notification |
The XGS 9400 is a 9.4 Mp (3072 x 3072) CMOS image sensor in 1 inch optical format, supporting up to 90 frame per second readout with 12-bit output at full resolution and a 1:1 aspect ratio.
The device provides high resolution, global shutter imaging with high readout speed for industrial imaging customers. A compact package design and low power footprint make the device compatible with a 29 x 29 mm2 camera footprint. Two speed grades are available to match device output to key computer interfaces and application requirements.
The XGS 9400 shares a common design and footprint with other members of the XGS family, allowing one camera design to support multiple resolutions to simplify and speed time to market for new camera designs.
The XGS 9400 is available in a 163-pin LGA package in both monochrome and Bayer color configurations.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Software (3) | Videos (11) |
Application Notes (6) | Evaluation Board Documents (7) |
Package Drawings (1) |
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
AGB1N0CS-GEVK | Active |
|
Demo 3 Board | ||
AGBAN6CS-GEVK | Active |
|
Frame Buffer Card | ||
AGBCBNCS-GEVK | Active |
|
X-Cube IAS-Demo3 Adapter Board Kit | ||
NOIX1SE012KBLFB-GEVB | Active |
|
XGS 12000 Imaging Headboard (Color) | ||
NOIX1SN012KBLFB-GEVB | Active |
|
XGS 12000 Imaging Headboard (Monochrome) | ||
XCEL-NOIX1SE012KBL-GEVK | Active |
|
X-Celerator XGS 12000 Color Developer Kit | ||
XCEL-NOIX1SN012KBL-GEVK | Active |
|
X-Celerator XGS 12000 Mono Developer Kit | ||
XCUBE-NOIX1SE012KBL-GEVK | Active |
|
X-Cube XGS 12000 Color Module Kit | ||
XCUBE-NOIX1SN012KBL-GEVK | Active |
|
X-Cube XGS 12000 Mono Module Kit |
Avnet (2020-08-19) | : | 1 |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NOIX1SE9400B-LTI | Active |
|
XGS 9400, HiSPi output (24 port), Color with Microlens, LGA package, Protective Tape on default glass lid, Standard Grade | CLGA-163 | 621AB | 4 | 245 | Tray JEDEC | 25 | Contact Sales Office
|
||||||||
NOIX1SE9400B-LTI1 | Active |
|
XGS 9400, HiSPi output (24 port), Color with Microlens, LGA package, Protective Tape on default glass lid, Standard Grade (MOQ = 4) | CLGA-163 | 621AB | 4 | 245 | Tray JEDEC | 4 | Contact Sales Office
|
||||||||
NOIX1SN9400B-LTI | Active |
|
XGS 9400, HiSPi output (24 port), Monochrome, LGA package, Protective Tape on default glass lid, Standard Grade | CLGA-163 | 621AB | 4 | 245 | Tray JEDEC | 25 | Contact Sales Office
|
||||||||
NOIX1SN9400B-LTI1 | Active |
|
XGS 9400, HiSPi output (24 port), Monochrome, LGA package, Protective Tape on default glass lid, Standard Grade (MOQ = 4) | CLGA-163 | 621AB | 4 | 245 | Tray JEDEC | 4 | Contact Sales Office
|
||||||||
NOIX2SE9400B-LTI | Active |
|
XGS 9400, HiSPi output (12 port), Color with Microlens, LGA package, Protective Tape on default glass lid, Standard Grade | CLGA-163 | 621AB | 4 | 245 | Tray JEDEC | 25 | Contact Sales Office
|
||||||||
NOIX2SE9400B-LTI1 | Active |
|
XGS 9400, HiSPi output (12 port), Color with Microlens, LGA package, Protective Tape on default glass lid, Standard Grade (MOQ = 4) | CLGA-163 | 621AB | 4 | 245 | Tray JEDEC | 4 | Contact Sales Office
|
||||||||
NOIX2SN9400B-LTI | Active |
|
XGS 9400, HiSPi output (12 port), Monochrome, LGA package, Protective Tape on default glass lid, Standard Grade | CLGA-163 | 621AB | 4 | 245 | Tray JEDEC | 25 | Contact Sales Office
|
||||||||
NOIX2SN9400B-LTI1 | Active |
|
XGS 9400, HiSPi output (12 port), Monochrome, LGA package, Protective Tape on default glass lid, Standard Grade (MOQ = 4) | CLGA-163 | 621AB | 4 | 245 | Tray JEDEC | 4 | Contact Sales Office
|
Market Leadtime (weeks) | : | 13 to 16 |
Market Leadtime (weeks) | : | 13 to 16 |
Market Leadtime (weeks) | : | 13 to 16 |
Market Leadtime (weeks) | : | 13 to 16 |
Market Leadtime (weeks) | : | 13 to 16 |
Market Leadtime (weeks) | : | 13 to 16 |
Market Leadtime (weeks) | : | 13 to 16 |
Market Leadtime (weeks) | : | 13 to 16 |
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.