feedback
Rate this webpage
Need
Support?

XGS 8000: CMOS Image Sensor, 8.8 MP (4k / UHD resolution), Global Shutter

Request
Datasheet
Product Overview
»View Material Composition
» Product Change Notification

The XGS 8000 is a 8.8 Mp (4096 x 2160) 4k / UHD resolution Global Shutter CMOS image sensor in 1/1.1 inch optical format, supporting up to 120 frame per second readout with 12-bit output at full resolution.

The device provides high resolution, global shutter imaging with high readout speed for industrial imaging and Machine Vision customers. A compact package design and low power footprint make the device compatible with a 29 x 29 mm2 camera footprint. Two speed grades are available to match device output to key computer interfaces and application requirements.

The XGS 8000 shares a common design and footprint with other members of the XGS family, allowing one camera design to support multiple resolutions to simplify and speed time to market for new camera designs.

The XGS 8000 is available in a 163-pin LGA package in both monochrome and Bayer color configurations.

Features   Benefits
     
  • Advanced 3.2 µm global shutter pixel
 
  • High resolution with high image quality and uniformity
  • Energy efficient design
 
  • Reduced power and thermal footprints
  • Compact package
 
  • Compatible with 29 x 29 mm2 camera design
  • Available speed grades
 
  • Match to key computer interfaces and application requirements
Applications   End Products
  • Image capture
 
  • Broadcast cameras
  • Industrial cameras and systems
  • Security cameras and systems
  • Inspection system (food, bottles, recycling labels, etc.)
  • Machine Vision camera
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
AGB1N0CS-GEVK Active
Pb-free
Demo 3 Board
AGBAN6CS-GEVK Active
Pb-free
Frame Buffer Card
AGBCBNCS-GEVK Active
Pb-free
X-Cube IAS-Demo3 Adapter Board Kit
NOIX1SE012KBLFB-GEVB Active
Pb-free
XGS 12000 Imaging Headboard (Color)
NOIX1SN012KBLFB-GEVB Active
Pb-free
XGS 12000 Imaging Headboard (Monochrome)
XCEL-NOIX1SE012KBL-GEVK Active
Pb-free
X-Celerator XGS 12000 Color Developer Kit
XCEL-NOIX1SN012KBL-GEVK Active
Pb-free
X-Celerator XGS 12000 Mono Developer Kit
XCUBE-NOIX1SE012KBL-GEVK Active
Pb-free
X-Cube XGS 12000 Color Module Kit
XCUBE-NOIX1SN012KBL-GEVK Active
Pb-free
X-Cube XGS 12000 Mono Module Kit
Avnet (2020-08-19) : 1
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NOIX1SE8000B-LTI Active
Pb-free
Halide free
XGS 8000, HiSPi output (24 port), Color with Microlens, LGA package, Protective Tape on default glass lid CLGA-163 621AB 4 245 Tray JEDEC 25 Contact Sales Office
NOIX1SE8000B-LTI1 Active
Pb-free
Halide free
XGS 8000, HiSPi output (24 port), Color with Microlens, LGA package, Protective Tape on default glass lid (MOQ = 4) CLGA-163 621AB 4 245 Tray JEDEC 4 Contact Sales Office
NOIX1SN8000B-LTI Active
Pb-free
Halide free
XGS 8000, HiSPi output (24 port), Monochrome, LGA package, Protective Tape on default glass lid CLGA-163 621AB 4 245 Tray JEDEC 25 Contact Sales Office
NOIX1SN8000B-LTI1 Active
Pb-free
Halide free
XGS 8000, HiSPi output (24 port), Monochrome, LGA package, Protective Tape on default glass lid (MOQ = 4) CLGA-163 621AB 4 245 Tray JEDEC 4 Contact Sales Office
NOIX2SE8000B-LTI Active
Pb-free
Halide free
XGS 8000, HiSPi output (12 port), Color with Microlens, LGA package, Protective Tape on default glass lid CLGA-163 621AB 4 245 Tray JEDEC 25 Contact Sales Office
NOIX2SE8000B-LTI1 Active
Pb-free
Halide free
XGS 8000, HiSPi output (12 port), Color with Microlens, LGA package, Protective Tape on default glass lid (MOQ = 4) CLGA-163 621AB 4 245 Tray JEDEC 4 Contact Sales Office
NOIX2SF8000B-LTI Active
Pb-free
Halide free
XGS 8000, HiSPi output (12 port), Color with Microlens (CRA 1), LGA package, Protective Tape on default glass lid CLGA-163 621AB 4 245 Tray JEDEC 25 Contact Sales Office
NOIX2SF8000B-LTI1 Active
Pb-free
Halide free
XGS 8000, HiSPi output (12 port), Color with Microlens (CRA 1), LGA package, Protective Tape on default glass lid (MOQ = 4) CLGA-163 621AB 4 245 Tray JEDEC 4 Contact Sales Office
NOIX2SN8000B-LTI Active
Pb-free
Halide free
XGS 8000, HiSPi output (12 port), Monochrome with Microlens, LGA package, Protective Tape on default glass lid, Standard Grade CLGA-163 621AB 4 245 Tray JEDEC 25 Contact Sales Office
NOIX2SN8000B-LTI1 Active
Pb-free
Halide free
XGS 8000, HiSPi output (12 port), Monochrome with Microlens, LGA package, Protective Tape on default glass lid, Standard Grade (MOQ = 4) CLGA-163 621AB 4 245 Tray JEDEC 4 Contact Sales Office
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2020-09-02 00:00) : 250
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2020-09-02 00:00) : 50
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2020-09-02 00:00) : 225
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2020-09-02 00:00) : 7

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
NOIX1SE8000B-LTI  
Pb
H
 Active   
CMOS
8.8
128
1/1.1 inch
Global Shutter
3.2 x 3.2
HiSPi™
Bayer Color
CLGA-163
NOIX1SE8000B-LTI1  
Pb
H
 Active   
CMOS
8.8
128
1/1.1 inch
Global Shutter
3.2 x 3.2
HiSPi™
Bayer Color
CLGA-163
NOIX1SN8000B-LTI  
Pb
H
 Active   
CMOS
8.8
128
1/1.1 inch
Global Shutter
3.2 x 3.2
HiSPi™
Mono
CLGA-163
NOIX1SN8000B-LTI1  
Pb
H
 Active   
CMOS
8.8
128
1/1.1 inch
Global Shutter
3.2 x 3.2
HiSPi™
Mono
CLGA-163
NOIX2SE8000B-LTI  
Pb
H
 Active   
CMOS
8.8
80
1/1.1 inch
Global Shutter
3.2 x 3.2
HiSPi™
Bayer Color
CLGA-163
NOIX2SE8000B-LTI1  
Pb
H
 Active   
CMOS
8.8
80
1/1.1 inch
Global Shutter
3.2 x 3.2
HiSPi™
Bayer Color
CLGA-163
NOIX2SF8000B-LTI  
Pb
H
 Active   
CMOS
8.8
80
1/1.1 inch
Global Shutter
3.2 x 3.2
HiSPi™
Bayer Color
CLGA-163
NOIX2SF8000B-LTI1  
Pb
H
 Active   
CMOS
8.8
80
1/1.1 inch
Global Shutter
3.2 x 3.2
HiSPi™
Bayer Color
CLGA-163
NOIX2SN8000B-LTI  
Pb
H
 Active   
CMOS
8.8
80
1/1.1 inch
Global Shutter
3.2 x 3.2
HiSPi™
Mono
CLGA-163
NOIX2SN8000B-LTI1  
Pb
H
 Active   
CMOS
8.8
80
1/1.1 inch
Global Shutter
3.2 x 3.2
HiSPi™
Mono
CLGA-163
Case Outlines
621AB   
Previously Viewed Products
Clear List

Featured Video
How We Test Automotive Imaging Applications | On the Road
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.