feedback
Rate this webpage
Need
Support?

XGS 16000: CMOS Image Sensor, 16 MP, Global Shutter

Request
Datasheet
Product Overview
»View Material Composition
» Product Change Notification
Advance Information

The XGS 16000 is a 16.0 Mp (4000 x 4000) CMOS image sensor in 1.1 inch optical format, supporting up to 65 frame per second readout at full resolution.

The device provides high resolution, global shutter imaging with high readout speed for industrial imaging customers. A compact package design and low power footprint make the device compatible with a 29 x 29 mm2 camera footprint. Three speed grades are available to match device output to key computer interfaces and application requirements.

The XGS 16000 shares a common design and footprint with other members of the XGS family, allowing one camera design to support multiple resolutions to simplify and speed time to market for new camera designs.

The XGS 16000 is available in a 163-pin iLGA package in both monochrome and Bayer color configurations.

Features   Benefits
     
  • Advanced 3.2 µm global shutter pixel
 
  • High resolution with high image quality and uniformity
  • Energy efficient design
 
  • Reduced power and thermal footprints
  • Available speed grades
 
  • Match to key computer interface and application requirements
  • Compact package
 
  • Compatible with 29 x 29 mm2 camera design
  • 1:1 (square) aspect ratio
 
  • Maximize image capture within lens optical circle
Applications   End Products
  • Image capture
 
  • Industrial cameras and systems
  • Inspection system (food, bottles, recycling labels, etc.)
  • Security cameras and systems
  • Machine Vision camera
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
AGBCBNCS-GEVK Active
Pb-free
X-Cube IAS-Demo3 Adapter Board Kit
XCEL-NOIX1SE012KBL-GEVK Active
Pb-free
X-Celerator XGS 12000 Color Developer Kit
XCEL-NOIX1SN012KBL-GEVK Active
Pb-free
X-Celerator XGS 12000 Mono Developer Kit
XCUBE-NOIX1SE012KBL-GEVK Active
Pb-free
X-Cube XGS 12000 Color Module Kit
XCUBE-NOIX1SN012KBL-GEVK Active
Pb-free
X-Cube XGS 12000 Mono Module Kit
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NOIX1SE016KB-LTI-E Active
Pb-free
Halide free
XGS 16000, HiSPi Output (24 port), Color with Microlens, LGA Package, Protective tape on default glass lid, Engineering Grade ILGA163 21.5x19.5, 1P 710AA 4 245 Tray JEDEC 4 Contact Sales Office
NOIX1SN016KB-LTI-E Active
Pb-free
Halide free
XGS 16000, HiSPi Output (24 port), Monochrome with Microlens, LGA Package, Protective tape on default glass lid, Engineering Grade ILGA163 21.5x19.5, 1P 710AA 4 245 Tray JEDEC 4 Contact Sales Office
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
NOIX1SE016KB-LTI-E  
Pb
H
 Active   
CMOS
16
65
1.1 inch
Global Shutter
3.2 x 3.2
HiSPi™
Bayer Color
ILGA163 21.5x19.5, 1P
NOIX1SN016KB-LTI-E  
Pb
H
 Active   
CMOS
16
65
1.1 inch
Global Shutter
3.2 x 3.2
HiSPi™
Mono
ILGA163 21.5x19.5, 1P
Case Outlines
710AA   
Previously Viewed Products
Clear List

Featured Video
ON Semiconductor X-Cube Demo
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.